SLLU318 April   2020 TUSB1146

 

  1.   1
    1.     2
    2.     3
    3.     4
      1.      5
      2.      6
      3.      7
    4.     8
    5.     9

Power

The EVM is designed to operate off of the VBUS from a USB host connected via USB Micro B, P2. No external power is to be applied via J5 unless standalone operation is desired.

If testing the DisplayPort only, or if bypassing VBUS power, the EVM must be powered via J1 (5-V, 1-A input).