SLLU314 March   2020 ISO1044

 

  1.   ISO1044 Isolated CAN Transceiver Evaluation Module
    1.     Trademarks
    2. 1 Introduction
    3. 2 Overview
    4. 3 Pin Configuration of the ISO1044 CAN Transceiver
    5. 4 ISO1044 Board Block Diagram and Image
    6. 5 EVM Schematics and Layout
    7. 6 Bill of Materials
      1. 6.1 Bill of Materials
    8. 7 EVM Setup and Operation
      1. 7.1 Protection Configurations

Introduction

This user’s guide describes EVM operation with respect to the ISO1044 isolated CAN transceiver. The EVM includes test points for all main points where probing is necessary for evaluation such as GND, VCC, TXD, RXD, CANH, CANL. The EVM supports many options for CAN bus configuration. It is pre-configured with a split termination network with a common-mode capacitance and additional caps on the bus for protection. It also includes an option to populate a 120-Ω resistor which can be used with the EVM as a terminated line end (CAN is defined for 120-Ω impedance twisted pair cable). Pads are provided to add protection components like TVS diodes and common mode (CM) chokes. By default, bypass paths are used around those devices.Using these options, the customer is allowed installation of the desired components. This guide describes the EVM schematic, layout and typical laboratory setup. A typical input and output waveform is also presented.