SLLSF54D October 2017 – March 2020
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
ISO7041 | ||||||
Supply current - DC signal | Refresh disable | ICC1 | 4.7 | 8.2 | µA | |
ICC2 | 8.6 | 13.0 | µA | |||
Refresh enable
VI = VCC1 (ISO7041); VI = 0 V (ISO7041 with F suffix) |
ICC1 | 6.4 | 10.9 | µA | ||
ICC2 | 9.2 | 13.0 | µA | |||
Refresh enable
VI = 0 V (ISO7041); VI = VCC1 (ISO7041 with F suffix) |
ICC1 | 7.6 | 13.2 | µA | ||
ICC2 | 9.6 | 14.6 | µA | |||
Supply current - AC signal | Refresh disable
10 kbps, No Load |
ICC1 | 8.2 | 12.2 | µA | |
ICC2 | 10.0 | 14.8 | µA | |||
Refresh disable
100 kbps, No Load |
ICC1 | 34.7 | 44.5 | µA | ||
ICC2 | 21.3 | 29.0 | µA | |||
Refresh disable
1 Mbps, No Load |
ICC1 | 301.5 | 367.4 | µA | ||
ICC2 | 137.0 | 173.3 | µA | |||
Refresh enable
10 kbps, No Load |
ICC1 | 9.9 | 14.6 | µA | ||
ICC2 | 10.0 | 15.9 | µA | |||
Refresh enable
100 kbps, No Load |
ICC1 | 34.7 | 44.5 | µA | ||
ICC2 | 21.3 | 29.0 | µA | |||
Refresh enable
1 Mbps, No Load |
ICC1 | 304.8 | 367.4 | µA | ||
ICC2 | 136.0 | 173.3 | µA | |||
Total Supply Current Per Channel, Refresh Disabled | DC Signal | ICC1(ch) + ICC2(ch) | 3.3 | 5.3 | µA | |
10 kbps, No Load | ICC1(ch) + ICC2(ch) | 5.0 | 7.5 | µA | ||
100 kbps, No Load | ICC1(ch) + ICC2(ch) | 14.0 | 17.6 | µA | ||
1 Mbps, No Load | ICC1(ch) + ICC2(ch) | 110.0 | 127.1 | µA | ||
Total Supply Current Per Channel, Refresh Enabled | VI = VCC1 (ISO7041);
VI = 0 V (ISO7041 with F suffix) |
ICC1(ch) + ICC2(ch) | 4.0 | 6.2 | µA | |
VI = 0 V (ISO7041);
VI = VCC1 (ISO7041 with F suffix) |
ICC1(ch) + ICC2(ch) | 4.4 | 7.0 | µA | ||
10 kbps, No Load | ICC1(ch) + ICC2(ch) | 5.0 | 7.5 | µA | ||
100 kbps, No Load | ICC1(ch) + ICC2(ch) | 14.0 | 17.6 | µA | ||
1 Mbps, No Load | ICC1(ch) + ICC2(ch) | 110 | 127.1 | µA |