SLAZ742A July 2023 – October 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0G3507-Q1
ADC is unable to trigger fast clock in STANDBY1 mode
Rev B
When the device is operating in STANDBY1 mode, the ADC module may not correctly assert an asynchronous fast clock request when it is triggered through the event system (for example, when an event publisher such as a timer generates an event to the ADC through the ADC event subscriber port).
Use STANDBY0 or higher power modes when triggering ADC conversions via the event fabric.