SLAZ657S February   2015  – May 2021 MSP430F6720A

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PZ100
      2.      PN80
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC39
    2. 6.2  ADC42
    3. 6.3  ADC69
    4. 6.4  AUXPMM2
    5. 6.5  BSL7
    6. 6.6  BSL14
    7. 6.7  CPU21
    8. 6.8  CPU22
    9. 6.9  CPU36
    10. 6.10 CPU40
    11. 6.11 CPU46
    12. 6.12 CPU47
    13. 6.13 DMA4
    14. 6.14 DMA7
    15. 6.15 DMA9
    16. 6.16 DMA10
    17. 6.17 EEM8
    18. 6.18 EEM17
    19. 6.19 EEM19
    20. 6.20 EEM23
    21. 6.21 JTAG26
    22. 6.22 JTAG27
    23. 6.23 LCDB5
    24. 6.24 LCDB6
    25. 6.25 PMM7
    26. 6.26 PMM11
    27. 6.27 PMM12
    28. 6.28 PMM14
    29. 6.29 PMM15
    30. 6.30 PMM18
    31. 6.31 PMM20
    32. 6.32 PMM26
    33. 6.33 PORT15
    34. 6.34 PORT19
    35. 6.35 SD3
    36. 6.36 UCS11
    37. 6.37 USCI36
    38. 6.38 USCI37
    39. 6.39 USCI41
    40. 6.40 USCI42
    41. 6.41 USCI47
    42. 6.42 USCI50
  7. 7Revision History

ADC69

ADC Module

Category

Functional

Function

ADC stops operating if ADC clock source is changed from SMCLK to another source while SMCLKOFF = 1.

Description

When SMCLK is used as the clock source for the ADC (ADC12CTL1.ADC12SSELx = 11) and CSCTL4.SMCLKOFF = 1, the ADC will stop operating if the ADC clock source is changed by user software (e.g. in the ISR) from SMCLK to a different clock source. This issue appears only for the ADC12CTL1.ADC12DIVx settings /3/5/7. The hang state can be recovered by PUC/POR/BOR/Power cycle.

Workaround

1. Set CSCTL4.SMCLKOFF = 0 before switch ADC clock source.

OR

2. Only use ADC12CTL1.ADC12DIVx as /1, /2, /4, /6, /8