SLAZ483AD December   2012  – May 2021 MSP430F6765

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PEU128
      2.      PZ100
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC39
    2. 6.2  ADC42
    3. 6.3  ADC69
    4. 6.4  AES1
    5. 6.5  AUXPMM1
    6. 6.6  AUXPMM2
    7. 6.7  BSL7
    8. 6.8  BSL14
    9. 6.9  COMP10
    10. 6.10 CPU21
    11. 6.11 CPU22
    12. 6.12 CPU36
    13. 6.13 CPU37
    14. 6.14 CPU40
    15. 6.15 CPU46
    16. 6.16 CPU47
    17. 6.17 DMA4
    18. 6.18 DMA7
    19. 6.19 DMA9
    20. 6.20 DMA10
    21. 6.21 EEM17
    22. 6.22 EEM19
    23. 6.23 EEM23
    24. 6.24 JTAG26
    25. 6.25 JTAG27
    26. 6.26 LCDB6
    27. 6.27 PMM11
    28. 6.28 PMM12
    29. 6.29 PMM14
    30. 6.30 PMM15
    31. 6.31 PMM18
    32. 6.32 PMM20
    33. 6.33 PMM26
    34. 6.34 PORT15
    35. 6.35 PORT19
    36. 6.36 PORT26
    37. 6.37 RTC8
    38. 6.38 SD3
    39. 6.39 SYS16
    40. 6.40 UCS11
    41. 6.41 USCI36
    42. 6.42 USCI37
    43. 6.43 USCI41
    44. 6.44 USCI42
    45. 6.45 USCI47
    46. 6.46 USCI50
  7. 7Revision History

CPU37

CPU Module

Category

Functional

Function

Wrong program trace display in the debugger while using conditional jump instructions

Description

The state storage window displays an incorrect sequence of instructions when:

1. Conditional jump instructions are used to form a software loop

AND

2. A false condition on the jump breaks out of the loop

In such cases the trace buffer incorrectly displays the first instruction of the loop as the instruction that is executed immediately after exiting the loop.

Example:
Actual Code:
        mov #4,R4
LABEL   mov     #1,R5
       dec     R4
       jnz LABEL
       mov     #2,R6
        nop

State Storage Window Displays:
LABEL   mov     #1,R5
       dec     R4
       jnz LABEL
       mov     #1,R5
        nop

Workaround

None

Note: This erratum affects the trace buffer display only. It does not affect code execution in debugger or free run mode