SLAZ480AD December   2012  – May 2021 MSP430F6768

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PEU128
      2.      PZ100
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC39
    2. 6.2  ADC42
    3. 6.3  ADC69
    4. 6.4  AES1
    5. 6.5  AUXPMM1
    6. 6.6  AUXPMM2
    7. 6.7  BSL7
    8. 6.8  BSL14
    9. 6.9  COMP10
    10. 6.10 CPU21
    11. 6.11 CPU22
    12. 6.12 CPU36
    13. 6.13 CPU37
    14. 6.14 CPU40
    15. 6.15 CPU46
    16. 6.16 CPU47
    17. 6.17 DMA4
    18. 6.18 DMA7
    19. 6.19 DMA9
    20. 6.20 DMA10
    21. 6.21 EEM17
    22. 6.22 EEM19
    23. 6.23 EEM23
    24. 6.24 JTAG26
    25. 6.25 JTAG27
    26. 6.26 LCDB6
    27. 6.27 PMM11
    28. 6.28 PMM12
    29. 6.29 PMM14
    30. 6.30 PMM15
    31. 6.31 PMM18
    32. 6.32 PMM20
    33. 6.33 PMM26
    34. 6.34 PORT15
    35. 6.35 PORT19
    36. 6.36 PORT26
    37. 6.37 RTC8
    38. 6.38 SD3
    39. 6.39 SYS16
    40. 6.40 UCS11
    41. 6.41 USCI36
    42. 6.42 USCI37
    43. 6.43 USCI41
    44. 6.44 USCI42
    45. 6.45 USCI47
    46. 6.46 USCI50
  7. 7Revision History

USCI47

USCI Module

Category

Functional

Function

eUSCI SPI slave with clock phase UCCKPH = 1

Description

The eUSCI SPI operates incorrectly under the following conditions:

1. The eUSCI_A or eUSCI_B module is configured as a SPI slave with clock phase mode UCCKPH = 1

AND

2. The SPI clock pin is not at the appropriate idle level (low for UCCKPL = 0, high for UCCKPL = 1) when the UCSWRST bit in the UCxxCTLW0 register is cleared.

If both of the above conditions are satisfied, then the following will occur:
eUSCI_A: the SPI will not be able to receive a byte (UCAxRXBUF will not be filled and UCRXIFG will not be set) and SPI slave output data will be wrong (first bit will be missed and data will be shifted).
eUSCI_B: the SPI receives data correctly but the SPI slave output data will be wrong (first byte will be duplicated or replaced by second byte).

Workaround

Use clock phase mode UCCKPH = 0 for MSP SPI slave if allowed by the application.

OR

The SPI master must set the clock pin at the appropriate idle level (low for UCCKPL = 0, high for UCCKPL = 1) before SPI slave is reset (UCSWRST bit is cleared).

OR

For eUSCI_A: to detect communication failure condition where UCRXIFG is not set, check both UCRXIFG and UCTXIFG. If UCTXIFG is set twice but UCRXIFG is not set, reset the MSP SPI slave by setting and then clearing the UCSWRST bit, and inform the SPI master to resend the data.