SLAZ425K October   2012  – May 2021 MSP430G2313

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      RHB32
      2.      N20
      3.      PW20
      4.      PW28
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  BCL12
    2. 6.2  CPU4
    3. 6.3  EEM20
    4. 6.4  SYS15
    5. 6.5  TA12
    6. 6.6  TA16
    7. 6.7  TA21
    8. 6.8  TAB22
    9. 6.9  USCI20
    10. 6.10 USCI22
    11. 6.11 USCI23
    12. 6.12 USCI24
    13. 6.13 USCI25
    14. 6.14 USCI26
    15. 6.15 USCI29
    16. 6.16 USCI30
    17. 6.17 USCI34
    18. 6.18 USCI35
    19. 6.19 USCI40
    20. 6.20 XOSC5
  7. 7Revision History

USCI24

USCI Module

Category

Functional

Function

Incorrect baud rate information during UART automatic baud rate detection mode

Description

Erroneous behavior of the USCI_A can occur when configured in UART mode with automatic baud rate detection. After automatic baud rate measurement is complete, the UART updates UCAxBR0 and UCAxBR1. Under Oversampling mode (UCOS16=1), for baud rates that should result in UCAxBRx=0x0002, the UART incorrectly reports it as UCAxBRx=0x5555.

Workaround

When break/synch is detected following the automatic baud rate detection, the flag UCBRK flag is set to 1. Check if UCAxBRx=0x5555 and correct it to 0x0002.