SLAZ385AG October   2012  – August 2021 MSP430FR5732

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
    1.     6
    2.     7
      1.      8
      2.      9
    3.     10
  6.   11
    1.     12
    2.     13
    3.     14
    4.     15
    5.     16
    6.     17
    7.     18
    8.     19
    9.     20
    10.     21
    11.     22
    12.     23
    13.     24
    14.     25
    15.     26
    16.     27
    17.     28
    18.     29
    19.     30
    20.     31
    21.     32
    22.     33
    23.     34
    24.     35
    25.     36
    26.     37
    27.     38
    28.     39
    29.     40
    30.     41
    31.     42
    32.     43
    33.     44
    34.     45
    35.     46
    36.     47
  7.   48

TA23

TA Module

Category

Functional

Function

Polling timer interrupts may result in a lost interrupt flag

Description

Polling any Timer interrupt flag may result in a missed interrupt if the flags are modified while being read.

Workaround

Using an interrupt service routine to service timer interrupt flags significantly reduces the probability of the issue occurring.