SLAZ367Q October 2012 – May 2021 MSP430FG4617
FLL Module
Functional
LFXT1DIG bit is read incorrectly
The LFXT1DIG bit always reads as '0' even when the bit is programmed to '1'. This affects only the readout of the bit and not the clock bypass implementation which functions as expected.
None