SLAS590P March 2009 – September 2020
PRODUCTION DATA
Figure 9-2 shows the port diagram. Table 9-46 summarizes the selection of the pin function.
PIN NAME (P1.x) | x | FUNCTION | CONTROL BITS OR SIGNALS | |
---|---|---|---|---|
P1DIR.x | P1SEL.x | |||
P1.0/TA0CLK/ACLK | 0 | P1.0 (I/O) | I: 0; O: 1 | 0 |
TA0CLK | 0 | 1 | ||
ACLK | 1 | 1 | ||
P1.1/TA0.0 | 1 | P1.1 (I/O) | I: 0; O: 1 | 0 |
TA0.CCI0A | 0 | 1 | ||
TA0.0 | 1 | 1 | ||
P1.2/TA0.1 | 2 | P1.2 (I/O) | I: 0; O: 1 | 0 |
TA0.CCI1A | 0 | 1 | ||
TA0.1 | 1 | 1 | ||
P1.3/TA0.2 | 3 | P1.3 (I/O) | I: 0; O: 1 | 0 |
TA0.CCI2A | 0 | 1 | ||
TA0.2 | 1 | 1 | ||
P1.4/TA0.3 | 4 | P1.4 (I/O) | I: 0; O: 1 | 0 |
TA0.CCI3A | 0 | 1 | ||
TA0.3 | 1 | 1 | ||
P1.5/TA0.4 | 5 | P1.5 (I/O) | I: 0; O: 1 | 0 |
TA0.CCI4A | 0 | 1 | ||
TA0.4 | 1 | 1 | ||
P1.6/TA1CLK/CBOUT | 6 | P1.6 (I/O) | I: 0; O: 1 | 0 |
TA1CLK | 0 | 1 | ||
CBOUT comparator B | 1 | 1 | ||
P1.7/TA1.0 | 7 | P1.7 (I/O) | I: 0; O: 1 | 0 |
TA1.CCI0A | 0 | 1 | ||
TA1.0 | 1 | 1 |