SLAA235A February 2005 – August 2018 MSP430F147 , MSP430F147 , MSP430F148 , MSP430F148 , MSP430F149 , MSP430F149
Zadeh MAX-MIN relations are used, because experience proves that they give precise results. The process consists of:
Table 1 lists the inference rules.
dError, X2[ ] | ||||||
---|---|---|---|---|---|---|
NM | NS | ZE | PS | PM | ||
Error, X1[ ] | NM | PM | PM | PM | PS | ZE |
NS | PM | PM | PS | ZE | NS | |
ZE | PM | PS | ZE | NS | NM | |
PS | PS | ZE | NS | NM | NM | |
PM | ZE | NS | NM | NM | NM |
In the given example, the output vector Y[ ] = [0h, 30h, 3D0h, 0h, 0h]