SLAA202B February   2005  – December 2018 MSP430F149 , MSP430F149 , MSP430F2252-Q1 , MSP430F2252-Q1 , MSP430F2272-Q1 , MSP430F2272-Q1 , MSP430F2274 , MSP430F2274 , MSP430FG4619 , MSP430FG4619

 

  1.   Implementing IrDA With MSP430™ MCUs
    1.     Trademarks
    2. 1 Introduction
    3. 2 Hardware Description
      1. 2.1 Hardware Overview
      2. 2.2 Circuit Description
    4. 3 Software Description
      1. 3.1 Implementing IrPHY Layer Using Timer_A
        1. 3.1.1 Transmission
        2. 3.1.2 Reception
      2. 3.2 Implementing IrPHY Layer using USCI_A0
      3. 3.3 Implementing IrLAP
        1. 3.3.1 Discovery Services
        2. 3.3.2 Connect Services
        3. 3.3.3 Data Services
        4. 3.3.4 Disconnect Services
      4. 3.4 Implementing IrLMP
        1. 3.4.1 Discovery Services
        2. 3.4.2 Link Connect and Connect Services
        3. 3.4.3 Data Services
        4. 3.4.4 Disconnect Services
      5. 3.5 IAS Implementation
      6. 3.6 TTP Implementation
      7. 3.7 IrCOMM Implementation
      8. 3.8 Application Layer
    5. 4 PC Demonstration Application
    6. 5 IrDA Protocol Basics
      1. 5.1 Physical (IrPHY) Layer
      2. 5.2 Link Access Protocol (IrLAP) Layer
      3. 5.3 Link Management Protocol (IrLMP) Layer
      4. 5.4 Information Access Services (IAS)
      5. 5.5 Tiny Transfer Protocol (TTP)
      6. 5.6 IrCOMM
    7. 6 IrDA Communication Diagram
    8. 7 Frame Exchange Log
    9. 8 References
  2.   Revision History

Implementing IrPHY Layer Using Timer_A

The Timer_A peripheral module found on all MSP430s can be used to implement the IrPHY layer, in case that no hardware module with IrDA support is available.

The approach is to design a unit that behaves as a UART but processes data received from and sent to the IR transceiver. The IR-pulse duty cycle is 3/16th of a bit period as specified in the IrPHY documentation. The transmission and reception schemes are similar.