SFFS791 February   2024 TXU0101-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 SC70 Package
    2. 2.2 SON Package
    3. 2.3 SC70 and SON Packages
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)

SC70 and SON Packages

This section provides Functional Safety Failure In Time (FIT) rates for SC70 and SON packages of TXU0101-Q1 based on industry-wide used reliability standards:

  • Table 2-3 provides FIT rates based on IEC TR 62380 / ISO 26262 part 11
Table 2-3 Component Failure Rates per Siemens Norm SN 29500-2
Table Category Reference FIT Rate Reference Virtual TJ
5 CMOS Analog switch, Bus Interface 8 FIT 55°C

The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 2-3 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.