SFFS588 February   2023 TPS4H000-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)

Pin Failure Mode Analysis (Pin FMA)

This section provides a Failure Mode Analysis (FMA) for the pins of the TPS4H000-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality
BNo device damage, but loss of functionality
CNo device damage, but performance degradation
DNo device damage, no impact to functionality or performance

#GUID-59B67224-3CC4-4810-AE39-411866CAB6F7 shows the TPS4H000-Q1 pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the TPS4H000-Q1 data sheet.

Figure 4-1 Pin Diagram (Version A)
Figure 4-2 Pin Diagram (Version B)

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • Follows data sheet recommendation for operating conditions, external components selection, and PCB layout
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
INx1, 2, 3, 4Shutdown of corresponding channel.B
STx5, 6, 7, 8Version A only. Status being reported erroneous.B
SEH5Version B only. If DIAG_EN is high then only channel 3 or 4's (depending on SEL) sense current output on SNS pin.B
SEL6Version B only. If DIAG_EN is high then only channel 1 or 2's (depending on SEH) sense current output on SNS pin.B
FAULT7Version B only. Status being reported erroneous.B
CS8Version B only. Sense current not valid from CS pin.B
CL9Device defaults to internal current limit.C
GND10Resistor/diode network bypassed if present.B
DIAG_EN11Diagnostics disabled.B
THER12Device defaults to "auto-retry" mode when encountering thermal fault.B
NC13, 14No effect.D
OUTx15, 16, 19, 20Current limit of device engages.B
VS17, 18Device has no input supply and therefore not function.B
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
INx1, 2, 3, 4Corresponding channel shutdown and INx pulled down internally.B
STx5, 6, 7, 8Version A only. STx pin cannot pull high and diagnostics cannot be reported.B
SEH5Version B only. Pulled low internally, however wrong SNS current potentially reported on CS if DIAG_EN is high.B
SEL6Version B only. If DIAG_EN is high then only channel 1 or 2's (depending on SEH) sense current output on SNS pin.B
FAULT7Version B only. Fault signal not reported.B
CS8Version B only. Correct sense current cannot be read.B
CL9Device defaults to internal current limit.C
GND10Loss of ground detection engages and device shuts off.B
DIAG_EN11Internally pulled down. Diagnostics disabled.B
THER12Internally pulled down. Device defaults to "auto-retry" mode when encountering thermal fault.B
NC13, 14No effect.D
OUTx15, 16, 19, 20No effect. If configured, open load detection triggers.B
VS17, 18Device has no input supply and therefore not function.B
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin NamePin No.Shorted toDescription of Potential Failure EffectsFailure Effect Class
IN11IN2IN1 signal affects IN2 signal and vice versa.B
IN22IN3IN2 signal affects IN3 signal and vice versa.B
IN33IN4IN3 signal affects IN4 signal and vice versa.B
IN44ST1Version A only. If ST1 is high then channel 4 is on.B
IN44SEHVersion B only. IN4 signal affects SEH and vice versa.B
ST15ST2Version A only. Fault reporting of channel 1 and channel 2 erroneous. B
SEH5SELVersion B only. SEH signal affects SEL and vice versa. If DIAG_EN is high only channel 1 or 4 can be read at SNS.B
ST26ST3Version A only. Fault reporting of channel 2 and channel 3 erroneous.B
SEL6FAULTVersion B only. If FAULT high and DIAG_EN high, only channel 2 or channel 4 can be read at SNS.B
ST37ST4Version A only. Fault reporting of channel 3 and channel 4 erroneous. B
FAULT7CSVersion B only. Fault reporting and current sense reporting erroneous.B
ST48CLVersion A only. ST4 voltage can cause erroneous current limit to be set on device.B
CS8CLVersion B only. Voltage level on CS can cause erroneous current limit to be set on device.B
CL9GNDDevice defaults to internal current limit.C
DIAG_EN11THERDIAG_EN signal affects THER signal and vice versa.B
THER12NCNo effectD
NC14OUT4No effect.D
OUT415OUT3Output of channel 4 tied to output of channel 3.B
OUT316VSChannel 3 cannot be turned off. Short-to-battery detection triggered if configured.B
VS17VSNo effect.D
VS18OUT2Channel 2 cannot be turned off. Short-to-battery detection triggered if configured.B
OUT219OUT1Output of channel 2 tied to output of channel 1.B
Table 4-5 Pin FMA for Device Pins Short-Circuited to supply (VBB)
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
INx1, 2, 3, 4Potential violation of absolute maximum rating of pin and possible breakdown of ESD cell.A
STx5, 6, 7, 8Version A only. Potential violation of absolute maximum rating of pin and possible breakdown of ESD cell.A
SEH5Version B only. Potential violation of absolute maximum rating of pin and possible breakdown of ESD cellA
SEL6Version B only. Potential violation of absolute maximum rating of pin and possible breakdown of ESD cell.A
FAULT7Version B only. Potential violation of absolute maximum rating of pin and possible breakdown of ESD cell.A
CS8Version B only. Potential violation of absolute maximum rating of pin and possible breakdown of ESD cell.A
CL9Potential violation of absolute maximum rating of pin and possible breakdown of ESD cell.A
GND10Supply power bypassed and device does not turn on.B
DIAG_EN11Potential violation of absolute maximum rating of pin and possible breakdown of ESD cell.A
THER12Potential violation of absolute maximum rating of pin and possible breakdown of ESD cell.A
NC13, 14No effect. D
OUTx15, 16, 19, 20Output pulled to supply voltage. Short-to-battery detection triggered if configured.B
VS17, 18No effect.A