SFFS586A May   2023  – November 2023 LM5171-Q1

PRODUCTION DATA  

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)

Failure Mode Distribution (FMD)

The failure mode distribution estimation for the LM5171-Q1 and LM5171 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.

The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.

Table 3-1 Die Failure Modes and Distribution
Die Failure Modes Failure Mode Distribution (%)
HO or LO gate driver stuck on 10
HO or LO gate driver stuck off 20
HO or LO gate driver open (high-Z)

5

VOUT voltage not in specification

55

LDODRV stuck low and External clock synchronization not functioning

5

IMON is inaccurate

5