SFFS559 March   2023 ADS1014-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 VSSOP Package
    2. 2.2 UQFN Package
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 VSSOP Package
    2. 4.2 UQFN Package

UQFN Package

This section provides functional safety failure in time (FIT) rates for the UQFN package of the ADS1014-Q1 based on two different industry-wide used reliability standards:

  • Table 2-3 provides FIT rates based on IEC TR 62380 / ISO 26262 part 11
  • Table 2-4 provides FIT rates based on the Siemens Norm SN 29500-2
Table 2-3 Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11
FIT IEC TR 62380 / ISO 26262 FIT (Failures Per 109 Hours)
Total component FIT rate 4
Die FIT rate 2
Package FIT rate 2

The failure rate and mission profile information in Table 2-3 comes from the reliability data handbook IEC TR 62380 / ISO 26262 part 11:

  • Mission profile: Motor control from table 11
  • Power dissipation: 1.5 mW
  • Climate type: World-wide table 8
  • Package factor (lambda 3): Table 17b
  • Substrate material: FR4
  • EOS FIT rate assumed: 0 FIT
Table 2-4 Component Failure Rates per Siemens Norm SN 29500-2
Table Category Reference FIT Rate Reference Virtual TJ
5 CMOS, BICMOS
Digital, analog, or mixed
25 FIT 55°C

The reference FIT rate and reference virtual TJ (junction temperature) in Table 2-4 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.