SFFS557 March   2023 ADS1113-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 VSSOP Package
    2. 2.2 UQFN Package
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 VSSOP Package
    2. 4.2 UQFN Package

Failure Mode Distribution (FMD)

The failure mode distribution estimation for ADS1113-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.

The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.

Table 3-1 Die Failure Modes and Distribution
Die Failure Modes Failure Mode Distribution (%)
Channel-channel short 10%
ADC output code bit error 20%
ADC gain out of specification 20%
ADC offset out of specification 20%
Communication error 30%