SFFS442 March   2022 TPS62090-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Pin Failure Mode Analysis (Pin FMA)

Overview

This document contains information for TPS62090-Q1 (QFN package) to aid in a functional safety system design. Information provided are:

  • Pin failure mode analysis (Pin FMA)

Figure 1-1 shows the device functional block diagram for reference.

GUID-0F99D7AE-A94A-4B62-97BC-4C9773946085-low.gifFigure 1-1 Functional Block Diagram

TPS62090-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.