SFFS175A September 2021 – February 2023 TCAN1044A-Q1 , TCAN1044AEV-Q1 , TCAN1044AV-Q1
The failure mode distribution estimation for TCAN1044A-Q1, TCAN1044AV-Q1, and TCAN1044AEV-Q1 in #GUID-143C3C74-D6D8-4132-B189-EFDF100BCD53/GUID-0D4C59FF-05DC-486D-BF82-73817190B27B comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.
Die Failure Modes | Failure Mode Distribution (%) |
---|---|
Receiver Fail | 45% |
Transmitter Fail | 45% |
CANL or CANH driver stuck dominant | 5% |
Short circuit any two pins | 5% |