SFFS162 July   2021 TPS37

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5

Pin Failure Mode Analysis (Pin FMA)

This section provides a Failure Mode Analysis (FMA) for the pins of the TPS37. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

  • Pin short-circuited to Ground (see Table 4-2)
  • Pin open-circuited (see Table 4-3)
  • Pin short-circuited to an adjacent pin (see Table 4-4)
  • Pin short-circuited to supply (see Table 4-5)

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
CLASSFAILURE EFFECTS
APotential device damage that affects functionality
BNo device damage, but loss of functionality
CNo device damage, but performance degradation
DNo device damage, no impact to functionality or performance

Figure 4-1 shows the TPS37 pin diagram. For a detailed description of the device pins please refer to TPS37 in the Pin Configuration and Functions section of the data sheet.

GUID-410735D1-7CC7-4AAE-A401-2B00EB12AACF-low.gifFigure 4-1 Pin Diagram DSK Package10-Pin WSON

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • RESET1_UVOD and RESET2_UVOD are pictured as active high, some configurations (RESET1_UVOD and RESET2_UVOD) will be active low. RESET1_UVOD in Figure 4-1 is shown as open-drain, some configurations will be push-pull. Refer to TPS37 in the Pin Configuration and Functions section of the data sheet.
  • At VDD (MIN) ≤ VDD ≤ VDD (MAX), CTR1 / MR = CTR2 / MR = CTS1 = CTS2 = Open
  • Output reset pullup resistor (RPULLUP) = 10 kΩ, Output reset pullup voltage (VPULLUP) = 5.5 V, output reset load (CLOAD) = 10 pF
  • Tables valid over the operating free-air temperature range of – 40°C to 125°C, unless otherwise noted.
  • Typical values are at TA = 25°C, VDD = 16 V, and VIT = 6.5 V (VIT refers to VITN or VITP) unless stated otherwise.
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
PIN NAME PIN NO. DESCRIPTION OF POTENTIAL FAILURE EFFECT(S) FAILURE EFFECT CLASS
VDD 1 VDD short to GND Fault B
SENSE1 2 Functionality affected if intent is not to monitor GND B
SENSE2 3 Functionality affected if intent is not to monitor GND B
RESET1_UVOD 4 If open drain option: Unreliable device operation if not shorted to VOH B
If push pull option: Not recommended condition A
RESET2_UVOD 5 Unreliable device operation if not shorted to VOH B
CTR1 / MR 6 Normal operation, RESET1_UVOD will be asserted. D
CTS1 7 Normal operation, RESET1_UVOD will be asserted. D
CTS2 8 Normal operation, RESET2_UVOD will be asserted. D
CTR2 / MR 9 Normal operation, RESET2_UVOD will be asserted. D
GND 10 Normal operation D
Central Pad PAD Normal operation, Pad is not internally connected D
Table 4-3 Pin FMA for Device Pins Open-Circuited
PIN NAMEPIN NO.DESCRIPTION OF POTENTIAL FAILURE EFFECT(S)FAILURE EFFECT CLASS
VDD1Device UnpoweredB
SENSE12For fixed voltage threshold option where the applied voltage to SENSE1 is less than
2.7 V, SENSE1 pin will detect a short to GND.
For 800 mV SENSE1 voltage option, the input state will be undetermined.
B
SENSE23For fixed voltage threshold option where the applied voltage to SENSE2 is less than
2.7 V, SENSE2 pin will detect a short to GND.
For 800 mV SENSE1 voltage option, the input state will be undetermined.
B
RESET1_UVOD4Unreliable RESET1_UVODB
RESET2_UVOD5Unreliable RESET2_UVODB
CTR1 / MR6Normal operationD
CTS17Normal operationD
CTS28Normal operationD
CTR2 / MR9Normal operationD
GND10Device UnpoweredB
Central PadPADNormal operation, pad is not internally connectedD
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
PIN NAME PIN NO. SHORTED TO DESCRIPTION OF POTENTIAL FAILURE EFFECT(S) FAILURE EFFECT CLASS
VDD 1 SENSE1 Functionality affected if intent is not to monitor VDD B
SENSE1 2 SENSE2 Functionality affected if intent is not to monitor SENSE2 B
SENSE2 3 RESET1_UVOD Functionality affected if intent is not to monitor RESET1_UVOD B
RESET1_UVOD 4 RESET2_UVOD If open drain option: Unreliable device operation if not shorted to VOH B
RESET1_UVOD 4 RESET2_UVOD If push pull option: Not recommended condition A
CTR1 / MR 6 CTS1 Unreliable timing B
CTS1 7 CTS2 Unreliable timing B
CTS2 8 CTR2 / MR Unreliable timing B
CTR2 / MR 9 GND Normal operation, a reset event will be asserted. D
Central Pad PAD N/A N/A N/A
Table 4-5 Pin FMA for Device Pins Short-Circuited to Supply
PIN NAMEPIN NO.DESCRIPTION OF POTENTIAL FAILURE EFFECT(S)FAILURE EFFECT CLASS
VDD1Normal operationD
SENSE12Functionality affected if intent is not to monitor VDDB
SENSE23Functionality affected if intent is not to monitor VDDB
RESET1_UVOD4Open drain option: Pullup resistor required. Short directly to VDD will affect pullup voltage functionalityB
Push pull option: Not recommended conditionA
RESET2_UVOD 5 Pullup resistor required. Short directly to VDD will affect pullup voltage functionality B
CTR1 / MR6May damage device if VDD is greater than the pin's recommended operating conditionA
CTS17May damage device if VDD is greater than the pin's recommended operating conditionA
CTS28May damage device if VDD is greater than the pin's recommended operating conditionA
CTR2 / MR9May damage device if VDD is greater than the pin's recommended operating conditionA
GND10VDD short to GND FaultB
Central PadPADD