SFFS048 January   2021 DRV8872-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)

Pin Failure Mode Analysis (Pin FMA)

This section provides a Failure Mode Analysis (FMA) for the pins of the DRV8872-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

  • Pin short-circuited to Ground (see Table 4-2)
  • Pin open-circuited (see Table 4-3)
  • Pin short-circuited to an adjacent pin (see Table 4-4)
  • Pin short-circuited to supply (see Table 4-5)

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality
BNo device damage, but loss of functionality
CNo device damage, but performance degradation
DNo device damage, no impact to functionality or performance

Figure 4-1 shows the DRV8872-Q1 pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the DRV8872-Q1 data sheet.

GUID-FEF6FE54-4F33-44B1-BDEB-EF388BF78DF6-low.gif Figure 4-1 Pin Diagram

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • The device is used with external components consistent with the values described in the external component table of the datasheet.
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
GND1Intended operationD
IN22OUTx driver control will be lostB
IN13OUTx driver control will be lostB
nFAULT 4 Device will always signal fault B
VM 5 Device will not power up B
OUT1 6 OUTx HiZ, with device signaling fault B
ISEN 7 Current regulation capability will be lost B
OUT2 8 OUTx HiZ, with device signaling fault B
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
GND1Device will not power upB
IN22OUTx driver control will be lostB
IN13OUTx driver control will be lostB
nFAULT 4 Fault signaling will be lost B
VM 5 Device will not power up B
OUT1 6 OUT1 driver control will be lost B
ISEN 7 OUT1 and OUT2 driver control will be lost B
OUT2 8 OUT2 driver control will be lost B
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin NamePin No.Shorted toDescription of Potential Failure Effect(s)Failure Effect Class
GND1IN2OUTx driver control will be lostB
IN22IN1OUTx driver control will be lostB
IN1 3 nFAULT OUTx driver control will be lost, fault signaling will be lost B
nFAULT 4 VM Low voltage pin max voltage violated A
VM 5 OUT1 OUTx HiZ, with device signaling fault B
OUT1 6 ISEN Low voltage pin max voltage violated A
ISEN 7 OUT2 Low voltage pin max voltage violated A
OUT28GNDOUTx HiZ, with device signaling faultB
Table 4-5 Pin FMA for Device Pins Short-Circuited to Supply
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
GND1Device will not power upB
IN22 Low voltage pin max voltage violatedA
IN13Low voltage pin max voltage violatedA
nFAULT 4 Low voltage pin max voltage violated A
VM 5 Intended operation D
OUT1 6 OUTx HiZ, with device signaling fault B
ISEN 7 Low voltage pin max voltage violated A
OUT2 8 OUTx HiZ, with device signaling fault B