SFFS022 December 2022 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
EALLOW (CPU, DMA) and MEALLOW (CLA) protection enables write access to emulation and other protected registers. CPU (CLA) can set this bit using EALLOW (MEALLOW) instruction and cleared using EDIS (MEDIS) instruction. The protection can be used to prevent data being written to the wrong place, which would happen with conditions like boundary exceeding, incorrect pointers, stack overflow or corruption, and so forth. Reads from the protected registers are always allowed. It is recommended to issue an EDIS (or MEDIS) for protection once write for the protected registers are complete.