SFFS009 December   2021 LM60-Q1

 

  1. 1Overview
  2. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 SOT-23-3 Package
  3. 3Failure Mode Distribution (FMD)

Failure Mode Distribution (FMD)

The failure mode distribution estimation for LM60-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.

The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.

Table 3-1 Die Failure Modes and Distribution
Die Failure ModesFailure Mode Distribution (%)
VOUT open or HIZ40%
VOUT functional out of spec vs temperature 20%
VOUT to GND40%