SCLA046 July   2021 SN74HCS32 , SN74HCS32-Q1 , SN74LVC1G32 , SN74LVC1G32-Q1

 

  1.   1
  2.   Design Considerations
  3.   Recommended Parts

Recommended Parts

Part Number AEC-Q100 VCC Range Channels Features
SN74AUP2G32 0.8 V – 3.6 V 2 × 2 input gates Low power – ICC < 0.9 μA
SN74HCS32 2 V – 6 V 4 × 2 input gates

Schmitt-Trigger input architecture

Low power – ICC < 2 μA

SN74HCS32-Q1
SN74HCS4075 2 V – 6 V 3 × 3 input gates
SN74HCS4075-Q1

For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.