SCEA116 June   2022 LSF0102 , LSF0102-Q1 , TXS0102 , TXS0102-Q1

 

  1.   1
  2.   Design Considerations
  3.   Recommended Parts

Recommended Parts

Part Number AEC-Q100 Qualified Voltage Translation Range Features
LSF0102 0.95 V – 5 V

Over-voltage tolerant I/O

Low RON for less signal distortion

LSF0102-Q1
TXS0102 1.65 V – 5.5 V

Edge-rate acceleration

Supports Partial-Power-Down applications

Integrated pull-up resistors

TXS0102-Q1

For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.