SCDA030 November   2020 MUX36S16 , TMUX1108 , TMUX1109 , TMUX1136 , TMUX1308 , TMUX6136

 

  1.   Trademarks
  2. 1MCU ADC Input Sharing
  3. 2MCU GPIO Expansion
  4. 3Multiplexer Specifications
  5. 4References

References

Table 4-1 lists the hero devices for MCU GPIO or ADC expansion.

Table 4-1 Hero Devices for MCU GPIO or ADC Expansion
Device Config #Ch Input Signal Voltage Range RON (Ω) On-Leakage Charge Injection (pC) CON (pF) BW (MHz)
TMUX1136 2:1 2 0–5.5 V 1.8 10 pA (typ) –6 (typ) 20 250
TMUX6136 2:1 2 0–33 V or ±16.5 V 120 8 pA (typ) –0.4 (typ) 5.5 670
TMUX1109 4:1 2 0–5.5 V / ±2.75 V 2.5 3 pA (typ) –1 (typ) 35 155
TMUX1308 8:1 1 0–5.5 V 59 0.8 μA (typ) –6.5 (typ) 15 500
MUX36S16 16:1 1 0–36 V or ±18 V 125 3 pA (typ) 0.31 (typ) 13.5 500