SBOU286A October   2022  – December 2022 INA350 , INA351

 

  1.   DDF Instrumentation Amplifier Evaluation Module
  2.   Trademarks
  3. 1Overview
    1. 1.1 Features
    2. 1.2 Instrumentation Amplifier Pinout
    3. 1.3 Compatible Devices
  4. 2PCB Layout
  5. 3Schematic
  6. 4EVM Components
    1. 4.1 Power
    2. 4.2 Inputs
      1. 4.2.1 Input Filtering
    3. 4.3 Output
      1. 4.3.1 Output Filtering
    4. 4.4 Reference
    5. 4.5 Other Passives
    6. 4.6 Miscellaneous
  7. 5Quick Start
    1. 5.1 Dual-Supply Configuration
    2. 5.2 Single-Supply Configuration
      1. 5.2.1 Direct-Reference Connection
      2. 5.2.2 Buffered-Reference Voltage Connection
  8. 6Bill of Materials
  9. 7Revision History

Bill of Materials

Table 6-1 provides the parts list for the EVM.

Table 6-1 Universal IA EVM Bill of Materials
CountRefDesValueDescriptionPart NumberManufacturer

2

C9, C120.1 µFCAP, CERM, 0.1 uF, 50 V, +/- 20%, X7R, 0805

08055C104MAT2A

AVX Corporation

4

H1, H2, H3, H4

N/ABumpon, Hemisphere, 0.25 X 0.075, Clear

SJ5382

3M

3

J1, J2, J3

N/A

Header, 2.54 mm, 3x1, Gold, TH

61300311121

Wurth Elektronik

1

J4

N/A

Header, 100mil, 2x1, Gold, TH

TSW-102-07-G-S

Samtec

3

R1, R2, RO

0

RES, SMD, 0, 0.125 W, 0805

ERJ-6GEY0R00V

Panasonic

4

SH-J1, SH-J2, SH-J3, SH-J4

N/A

Shunt, 100mil, Gold plated, Black

382811-6

AMP

16

Various

N/A

Test Point, Miniature, SMT

5019

Keystone