SBOU274 December 2021 OPT3004
This section primarily discusses how to operate the OPT3004EVM software. The GUI has a primary window that is used to configure and read from the OPT3004DTSEVM, along with two other windows that are used to access different features of the OPT3004DTSEVM. Basic GUI functionality and a description of the tabs are also presented in this section.