SBOU257 June   2021 PGA2500

 

  1.   Trademarks
  2. 1Product Overview
  3. 2Features
  4. 3Getting Started
    1. 3.1 Electrostatic Discharge Warning
    2. 3.2 Unpacking the EVM
    3. 3.3 Absolute Operating Conditions Warning
  5. 4Setup Guide
    1. 4.1 Analog and Digital Power Supplies
    2. 4.2 Microphone Input
    3. 4.3 Phantom Power Connections
    4. 4.4 DC Blocking Capacitors
    5. 4.5 Protection Network
    6. 4.6 Configurable Input Circuitry
    7. 4.7 Configurable Output Circuitry and Preamp Output Connector
  6. 5Schematic, PCB Layout, and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 PCB Layout
    3. 5.3 Bill of Materials
  7. 6Software Operation
    1. 6.1 Applications Software Overview
    2. 6.2 Using the GUI

Electrostatic Discharge Warning

Many of the components on the PGA2500EVMV2 are susceptible to damage by electrostatic discharge (ESD). Customers are advised to observe proper ESD handling precautions when unpacking and handling the EVM. Failure to observe ESD handling procedures may result in damage to the EVM components.