SBOK073 august   2023 TRF0206-SP

PRODUCTION DATA  

  1.   1
  2.   2
  3.   Trademarks
  4. 1Device Information
    1. 1.1 Product Description
    2. 1.2 Device Details
  5. 2Total Dose Test Setup
    1. 2.1 Test Overview
    2. 2.2 Test Description and Facilities
    3. 2.3 Test Setup Details
      1. 2.3.1 Unbiased
      2. 2.3.2 Biased
    4. 2.4 Test Configuration and Condition
  6. 3Total Ionizing Dose Characterization Test Results
    1. 3.1 Total Ionizing Dose RHA Characterization Summary Results
  7. 4Applicable and Reference Documents
    1. 4.1 Reference Documents
  8. 5Test List
  9.   A HDR Total Ionizing Dose Report
  10.   B LDR Total Ionizing Dose Report

Product Description

The TRF0206-SP is a very high performance, radiation hardened RF amplifier optimized for radio frequency (RF) applications. This device is ideal for ac-coupled applications that require a singleended to differential conversion when driving an analog-to-digital converter (ADC) such as the high performance ADC12DJ3200QML-SP. The on-chip matching components simplify printed circuit board (PCB) implementation and provide the highest performance over the usable bandwidth. The device is fabricated in Texas Instruments’ advanced complementary BiCMOS process and is available in a space-qualified, LCC package. The device operates on a 3.3 V single-rail supply. A power-down feature is also available for power savings.