SBOA536 December   2021 INA240

 

  1.   Trademarks
  2. 1Introduction
  3. 2Grounding in DC Circuits
  4. 3Grounding in Isolated Current Sensing Applications
  5. 4Working Principle of Non-isolated Current Sense Amplifiers
    1. 4.1 Single or Multi-stage Difference Amplifier
    2. 4.2 Current Feedback
    3. 4.3 Switched Capacitor
    4. 4.4 Input Stage and Input Bias Current
  6. 5Grounding in Non-isolated Current-Sensing Applications
  7. 6Level Shifting for High-Voltage Current-Sensing Applications
  8. 7Grounding in Motor Current-Sensing Applications
    1. 7.1 Common-Mode Voltage of Motor Current Sense Amplifiers
    2. 7.2 Directionality of Motor Current-Sense Amplifiers
    3. 7.3 PCB Design for High-Performance Motor Drive
  9. 8Summary
  10. 9References

Summary

A return path must be provided for the input bias current of non-isolated current sensors. This is normally done by sharing the same ground with the source being sensed. Through circuit techniques such as level shifting, it is possible to adopt current-sense amplifiers for high-voltage applications which are otherwise impossible. For motor drive current sensing, it is important to identify the suitable current sensor for the topology, recognizing voltage and timing requirements. PCB layout is just as important as the schematic design itself. It is critical to optimize component placement, minimized recirculating current loop, and provide solid ground planes. Follow best practices to reduce parasitic and interference, thereby reducing overvoltage and undervoltage spikes for the current sensor.