SBOA427A August   2020  – April 2022 INA190-Q1

 

  1. 1Overview
  2. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 DCK-6 Package
    2. 2.2 DDF-8 Package
  3. 3Failure Mode Distribution (FMD)
  4. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 DCK-6 Package
    2. 4.2 DDF-8 Package
  5. 5Revision History

DCK-6 Package

Figure 4-1shows the INA190-Q1 DCK-6 package pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the INA190-Q1 data sheet.


GUID-20200610-SS0I-R7DS-NQ8S-XHVKW23W7QXN-low.png

Figure 4-1 Pin Diagram
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
REF1Normal operation if REF pin is at GND potential by design; otherwise the system measurement will be incorrect.D if REF=GND by design; C otherwise
GND2Normal operation.D
VS3Power supply shorted to GND.B
IN+4In high-side configuration, a short from the bus supply to GND will occur.B
IN-5In high-side configuration, a short from the bus supply to GND will occur (through RSHUNT). High current will flow from bus supply to GND. The shunt may be damaged. In low-side configuration, normal operation.B for high-side; D for low-side
OUT6Output will be pulled down to GND and output current will be short circuit limited. When left in this configuration for a long time, under high supplies self-heating, which could cause die junction temperature to exceed 150°C.B
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
REF1Output common-mode voltage is not defined. Output will not maintain a linear relationship with differential input voltage.B
GND2When GND is floating, output will be incorrect as it is no longer referenced to GND.B
VS3No power to device. Device may be biased through inputs. Output will be incorrect and close to GND.B
IN+4Shunt resistor is not connected to amplifier. IN+ pin may float to an unknown value. Output will go to an unknown value not to exceed VS or GND.B
IN-5Shunt resistor is not connected to amplifier. IN- pin may float to an unknown value. Output will go to an unknown value not to exceed VS or GND.B
OUT6Output can be left open. There is no effect on the IC, but the output will not be measured.C
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin NamePin No.Shorted toDescription of Potential Failure Effect(s)Failure Effect Class
REF12 - GNDNormal operation if REF pin is at GND potential by design; otherwise the system measurement will be incorrect.D if REF=GND by design; C otherwise
GND23 - VSPower supply shorted to GND.B
VS34 - IN+In high-side configuration, VS may be subjected to high voltage bus supply. In low side configuration, device power supply shorted to GND (through RSHUNT).A for high-side; B for low-side
IN+45 - IN-Inputs shorted together, so no sense voltage applied. Output will track REF voltage.B
IN-56 - OUTIn high-side configuration, OUT pin may be subjected to high voltage bus supply. In low side configuration, OUT is shorted to GND, device will not be damaged, but functionality will be affected.A for high-side; B for low-side
OUT61 - REFOutput will be pulled to REF voltage and output current may be short circuit limited. When left in this configuration for a long time, under high supplies self-heating could cause die junction temperature to exceed 150°C.B
Table 4-5 Pin FMA for Device Pins Short-Circuited to VS
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
REF1Normal operation if REF pin is at VS potential by design; otherwise the system measurement will be incorrect.D if REF=VS by design; C otherwise
GND2Power supply shorted to GND.B
VS3Normal operation.D
IN+4In high-side configuration, device power supply shorted to bus supply. In low-side configuration, device power supply shorted to GND (through RSHUNT).A for high-side; B for low-side
IN-5In high-side configuration, device power supply shorted to bus supply (through RSHUNT). In low-side configuration, device power supply shorted to GND.A for high-side; B for low-side
OUT6Output will be pulled to VS and output current will be short circuit limited. When left in this configuration for a long time, under high supplies self-heating could cause die junction temperature to exceed 150°C.B