SLUS763D July 2007 – April 2016
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The bq24314 and bq24316 devices are highly integrated circuits designed to provide protection to Li-ion batteries from failures of the charging circuit. The IC continuously monitors the input voltage, the input current, and the battery voltage. In case of an input overvoltage condition, the IC immediately removes power from the charging circuit by turning off an internal switch. In the case of an overcurrent condition, it limits the system current at the threshold value, and if the overcurrent persists, switches the pass element OFF after a blanking period. Additionally, the IC also monitors its own die temperature and switches off if it becomes too hot. The input overcurrent threshold is user-programmable.
The IC can be controlled by a processor and also provides status information about fault conditions to the host.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
bq24314 bq24316 |
WSON (8) | 2.00 mm × 2.00 mm |
VSON (8) | 3.00 mm × 4.00 mm |