SLUS763D July 2007 – April 2016
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | VSON | WSON | ||
CE | 7 | 5 | I | Chip enable input. Active low. When CE = High, the input FET is off. Internally pulled down. |
FAULT | 4 | 4 | O | Open-drain output, device status. FAULT = Low indicates that the input FET Q1 has been turned off due to input overvoltage, input overcurrent, battery overvoltage, or thermal shutdown. |
ILIM | 9 | 7 | I/O | Input overcurrent threshold programming. Connect a resistor to VSS to set the overcurrent threshold. |
IN | 1, 2 | 1 | I | Input power, connect to external DC supply. Connect external 1-μF ceramic capacitor (minimum) to VSS. For the 12-pin (DSJ-suffix) device, ensure that pins 1 and 2 are connected together on the PCB at the device. |
NC | 5, 6, 12 | 3 | — | These pins may have internal circuits used for test purposes. Do not make any external connections at these pins for normal operation. |
OUT | 10, 11 | 8 | O | Output terminal to the charging system. Connect external 1-μF ceramic capacitor (minimum) to VSS. |
Thermal PAD | — | — | — | There is an internal electrical connection between the exposed thermal pad and the VSS pin of the device. The thermal pad must be connected to the same potential as the VSS pin on the printed-circuit board. Do not use the thermal pad as the primary ground input for the device. The VSS pin must be connected to ground at all times. |
VBAT | 8 | 6 | I | Battery voltage sense input. Connect to pack positive terminal through a resistor. |
VSS | 3 | 2 | — | Ground terminal |