SCBS809G December 2005 – September 2017 UCC2895-EP
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage | IDD < 10 mA | 17 | V | ||
Supply current | 30 | mA | |||
REF current | 15 | mA | |||
OUT current | 100 | mA | |||
Analog inputs | EAP, EAN, EAOUT, RAMP, SYNC, ADS, CS, SS/DISB | –0.3 | REF + 0.3 | V | |
Drive outputs | OUTA, OUTB, OUTC, OUTD | –0.3 | to VCC + 0.3 | V | |
Power dissipation (at TA = 25°C) |
N package | 1 | W | ||
DW package | 650 | mW | |||
Storage temperature, Tstg | –65 | 150 | °C | ||
Junction temperature, TJ | –55 | 150 | °C | ||
Lead temperature | Soldering, 10 s | 300 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±800 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±2000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply voltage | 10 | 16.5 | V | |
CVDD | Supply voltage bypass capacitor(2) | 10 x CREF | µF | ||
CREF | Reference bypass capacitor(3) | 0.1 | 4.7 | µF | |
CT | Timing capacitor (for 500-KHz switching frequency) | 200 | pF | ||
RT | Timing resistor (for 500-KHz switching frequency) | 82 | |||
RDEL_AB
RDEL_CD |
Delay resistor | 2.5 | 40 | kΩ | |
TJ | Operating junction temperature(4) | –55 | 125 | °C |
THERMAL METRIC(1) | UCC2895-EP | UNIT | |
---|---|---|---|
DW (SOIC) | |||
20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 59.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 28.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 27.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 7.4 | °C/W |
ψJB | Junction-to-board characterization parameter | 27.4 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
UVLO | |||||
Start threshold | 10.2 | 11 | 11.8 | V | |
Stop threshold | 8.2 | 9 | 9.8 | V | |
Hysteresis | 1 | 2 | 3 | V | |
SUPPLY CURRENT | |||||
Start-up current | VDD = 8 V | 150 | 250 | μA | |
IDD active | 5 | 6 | mA | ||
VCC clamp voltage | IDD = 10 mA | 16.5 | 17.5 | 18.5 | V |
VOLTAGE REFERENCE | |||||
Output voltage | TJ = 25°C | 4.94 | 5 | 5.06 | V |
10 V < VDD < 17.5 V, 0 mA < IREF < 5 mA | 4.85 | 5 | 5.15 | ||
Short-circuit current | REF = 0 V, TJ = 25°C | 10 | 20 | mA | |
ERROR AMPLIFIER | |||||
Common-mode input voltage | –0.1 | 3.6 | V | ||
Offset voltage | –7 | 7 | mV | ||
Input bias current (EAP, EAN) | –1 | 1 | μA | ||
EAOUT VOH | EAP – EAN = 500 mV, IEAOUT = –0.5 mA | 4 | 4.5 | 5 | V |
EAOUT VOL | EAP – EAN = 500 mV, IEAOUT = 0.5 mA | 0 | 0.2 | 0.4 | V |
EAOUT source current | EAP – EAN = 500 mV, EAOUT = 2.5 V | 1 | 1.5 | mA | |
EAOUT sink current | EAP – EAN = –500 mV, EAOUT = 2.5 V | 2.5 | 4.5 | mA | |
Open-loop DC gain | 75 | 85 | dB | ||
Unity gain bandwidth(1) | 5 | 7 | MHz | ||
Slew rate | EAN from 1 V to 0 V, EAP = 500 mV, EAOUT from 0.5 V to 3 V(1) |
1.5 | 2.2 | V/μs | |
No-load comparator turn-off threshold | 0.45 | 0.5 | 0.55 | V | |
No-load comparator turn-on threshold | 0.55 | 0.6 | 0.69 | V | |
No-load comparator hysteresis | 0.035 | 0.1 | 0.165 | V | |
OSCILLATOR | |||||
Frequency | TJ = 25°C | 473 | 500 | 527 | kHz |
Total variation | Line, Temperature(1) | 2.5% | 5% | ||
SYNC VIH | 2.05 | 2.1 | 2.32 | V | |
SYNC VIL | 1.85 | 1.9 | 1.95 | V | |
SYNC VOH | ISYNC = –400 μA, CT = 2.6 V | 4.1 | 4.5 | 5 | V |
SYNC VOL | ISYNC = 100 μA, CT = 0 V | 0 | 0.5 | 1 | V |
SYNC output pulse width | SYNC load = 3.9 kΩ and 30 pF in parallel | 85 | 135 | ns | |
RT voltage | 2.9 | 3 | 3.1 | V | |
CT peak voltage | 2.25 | 2.35 | 2.55 | V | |
CT valley voltage | 0 | 0.2 | 0.65 | V | |
PWM COMPARATOR | |||||
EAOUT to RAMP/input offset voltage | RAMP = 0 V, DELAB = DELCD = REF | 0.72 | 0.85 | 1.05 | V |
Minimum phase shift (OUTA to OUTC, OUTB to OUTD) |
RAMP = 0 V, EAOUT = 650 mV(2) | 0% | 0.85% | 1.5% | |
RAMP to OUTC/OUTD delay | RAMP from 0 V to 2.5 V, EAOUT = 1.2 V, DELAB = DELCD = REF(3) |
70 | 120 | ns | |
RAMP bias current | RAMP < 5 V, CT < 2.2 V | –5 | 5 | μA | |
RAMP sink current | RAMP = 5 V, CT < 2.6 V | 10 | 19 | mA | |
CURRENT SENSE | |||||
CS bias current | 0 < CS < 2.5 V, 0 < ADS < 2.5 V | –4.5 | 20 | μA | |
Peak current threshold | 1.9 | 2 | 2.1 | V | |
Overcurrent threshold | 2.4 | 2.5 | 2.6 | V | |
CS to output delay | CS from 0 to 2.3 V, DELAB = DELCD = REF | 75 | 110 | ns | |
SOFT START AND SHUTDOWN | |||||
Soft-start source current | SS/DISB = 3 V, CS = 1.9 V | –40 | –35 | –30 | μA |
Soft-start sink current | SS/DISB = 3 V, CS = 2.6 V | 325 | 350 | 375 | μA |
Soft-start/disable comparator threshold | 0.44 | 0.5 | 0.56 | V | |
DELAY SET | |||||
DELAB/DELCD output voltage | ADS = CS = 0 V | 0.45 | 0.5 | 0.55 | V |
ADS = 0 V, CS = 2 V | 1.9 | 2 | 2.1 | ||
Output delay | ADS = CS = 0 V(1)(3) | 450 | 525 | 600 | ns |
ADS bias current | 0 V < ADS < 2.5 V, 0 V < CS < 2.5 V | –20 | 20 | μA | |
OUTPUT | |||||
VOH (all outputs) | IOUT = –10 mA, VDD to output | 250 | 400 | mV | |
VOL (all outputs) | IOUT = 10 mA | 150 | 330 | mV | |
Rise time | CLOAD = 100 pF(1) | 20 | 35 | ns | |
Fall time | CLOAD = 100 pF(1) | 20 | 35 | ns |