ZHCSE29A August   2015  – August 2015 UCC27714

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
  4. 简化电路原理图
  5. 修订历史记录
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements
    7. 7.7 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 VDD and Under Voltage Lockout
      2. 8.3.2 Input and Output Logic Table
      3. 8.3.3 Input Stage
      4. 8.3.4 Output Stage
      5. 8.3.5 Level Shift
      6. 8.3.6 Low Propagation Delays and Tightly Matched Outputs
      7. 8.3.7 Parasitic Diode Structure in UCC27714
    4. 8.4 Device Functional Modes
      1. 8.4.1 Enable Function
      2. 8.4.2 Minimum Input Pulse Operation
      3. 8.4.3 Operation with HO and LO Outputs High Simultaneously
      4. 8.4.4 Operation Under 100% Duty Cycle Condition
      5. 8.4.5 Operation Under Negative HS Voltage Condition
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Selecting HI and LI Low Pass Filter Components (RHI, RLI, CHI, CLI)
        2. 9.2.2.2 Selecting Bootstrap Capacitor (CBOOT)
        3. 9.2.2.3 Selecting VDD Bypass/Holdup Capacitor (CVDD) and Rbias
        4. 9.2.2.4 Selecting Bootstrap Resistor (RBOOT)
        5. 9.2.2.5 Selecting Gate Resistor RHO/RLO
        6. 9.2.2.6 Selecting Bootstrap Diode
        7. 9.2.2.7 Estimate the UCC27714 Power Losses (PUCC27714)
        8. 9.2.2.8 Application Example Schematic Note
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 器件支持
      1. 12.1.1 开发支持
    2. 12.2 商标
    3. 12.3 静电放电警告
    4. 12.4 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

9 Application and Implementation

NOTE

Information in the following Applications section is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

9.1 Application Information

To effect fast switching of power devices and reduce associated switching power losses, a powerful gate driver is employed between the PWM output of controllers and the gates of the power semiconductor devices. Also, gate drivers are indispensable when it is impossible for the PWM controller to directly drive the gates of the switching devices. With the advent of digital power, this situation will be often encountered because the PWM signal from the digital controller is often a 3.3-V logic signal which cannot effectively turn on a power switch. Level shifting circuitry is needed to boost the 3.3-V signal to the gate-drive voltage (such as 12 V) in order to fully turn on the power device and minimize conduction losses. Traditional buffer drive circuits based on NPN/PNP bipolar transistors in totem-pole arrangement, being emitter follower configurations, prove inadequate with digital power because they lack level-shifting capability.

Gate drivers effectively combine both the level-shifting and buffer-drive functions. Gate drivers also find other needs such as minimizing the effect of high-frequency switching noise by locating the high-current driver physically close to the power switch, driving gate-drive transformers and controlling floating power-device gates, reducing power dissipation and thermal stress in controllers by moving gate charge power losses from the controller into the driver.

9.2 Typical Application

The circuit in Figure 54 shows two UCC27714 in a phase shifted full bridge setup converting 370 V – 410 V DC into 12 V while driving up to 50-A output current. The UCC27524A drives the secondary side. All gate drivers are controlled by the UCC28950. The leading leg is shown in detail.

For more information, please refer to UCC27714EVM-551.

UCC27714 Fig_TypApplication_2.gif Figure 54. Typical Application Schematic

9.2.1 Design Requirements

Table 4 shows the design requirements for a 600-W power supply used as an example to illustrate the design process.

Table 4. UCC27714 Design Requirements

PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
INPUT CHARACTERISTICS
DC input voltage range 370 390 410 V
IIN(max) Maximum input current VIN= 370 VDC to 410 VDC 2 A
OUTPUT CHARACTERISTICS
VOUT Output voltage VIN = 370 VDC to 410 VDC 11.4 12 12.6 V
IOUT Output current VIN = 370 VDC to 410 VDC 50 A
POUT Continuous output power VIN = 370 VDC to 410 VDC 600 W

9.2.2 Detailed Design Procedure

This procedure outlines the steps to design a 600-V high-side, low-side gate driver with 4-A source and 4-A sink current capability, targeted to drive power MOSFETs or IGBTs using the UCC27714. Refer to Figure 54 for component names and network locations. For additional design help see the UCC27714EVM-551 User Guide, SLUUB02.

9.2.2.1 Selecting HI and LI Low Pass Filter Components (RHI, RLI, CHI, CLI)

A RC filter should be added between PWM controller and input pin of UCC27714 to filter the high frequency noise, like RHI/CHI and RLI/CLI which shown in Figure 54. The recommended values of the RC filter is refer to Equation 1 and Equation 2:

Equation 1. UCC27714 qu1_lusby6.gif
Equation 2. UCC27714 qu2_lusby6.gif

9.2.2.2 Selecting Bootstrap Capacitor (CBOOT)

The bootstrap capacitor should be sized to have more than enough energy to drive the gate of FET Q1 high, without depleting the boot capacitor more than 10%. A good rule of thumb is size CBOOT to be at least 10 times; as large as the equivalent FET gate capacitance (Cg).

Cg will have to be calculated based voltage driving the high side FET’s gate (VQ1g ) and knowing the FET’s gate charge (Qg).  VQ1g is approximately the bias voltage supplied to VDD less the forward voltage drop of the boost diode (VDBOOT).  In this design example, the estimated VQ1g was approximately 11.4V

Equation 3. UCC27714 qu3_lusby6.gif

The FET used in this example had a specified Qg of 87 nC.  Based on Qg and VQ1g the calculated Cg was 7.63 nF.

Equation 4. UCC27714 qu4_lusby6.gif

Once Cg is estimated CBOOT should be sized to be at least 10 times larger than Cg.

Equation 5. UCC27714 qu5_lusby6.gif

For this design example a 100-nF capacitor was chosen for the bootstrap capacitor.

Equation 6. UCC27714 qu6_lusby6.gif

9.2.2.3 Selecting VDD Bypass/Holdup Capacitor (CVDD) and Rbias

The VDD capacitor (CVDD) should be chosen to be at least 10 times larger than CBOOT.  For this design example a 1-µF capacitor was selected.

Equation 7. UCC27714 qu7_lusby6.gif

A 5-Ω resistor RBIAS in series with bias supply and VDD pin is recommended to make the VDD ramp up time larger than 50 µs to prevent error logic error spikes on the outputs as shown in Figure 55

UCC27714 Fig_rampupfast.gif Figure 55. VDD/HB-HS Fast Ramp Up

9.2.2.4 Selecting Bootstrap Resistor (RBOOT)

Resistor RBOOT is selected to limit the current in DBOOT and limit the ramp up slew rate of voltage of HB-HS to avoid the phenomenon shown in Figure 55.  It is recommended when using the UCC27714 that RBOOT is between 2 Ω and 10 Ω.  For this design we selected a current limiting resistor of 2.2 Ω.  The bootstrap diode current (IDBOOT(pk)) was limited to roughly 5.2 A.

Equation 8. UCC27714 qu9_lusby6.gif
Equation 9. UCC27714 qu10_lusby6.gif

The power dissipation capability of the bootstrap resistor is important. The bootstrap resistor must be able to withstand the short period of high power dissipation during the initial charging sequence of the boot-strap capacitor. This energy is equivalent to 1/2 × CBOOT × V2. This energy is dissipated during the charging time of the bootstrap capacitor (~3 × RBOOT × CBOOT). Special attention must be paid to use a bigger size RBOOT when a bigger value of CBOOT is chosen.

9.2.2.5 Selecting Gate Resistor RHO/RLO

Resistor RHO and RLO are sized to reduce ringing caused by parasitic inductances and capacitances and also to limit the current coming out of the gate driver.  For this design 3.01-Ω resistors were selected for this design.

Equation 10. UCC27714 qu11_lusby6.gif

Maximum HO Drive Current (IHO_DR):

Equation 11. UCC27714 qu12_lusby6.gif

Maximum HO Sink Current (IHO_SK):

Equation 12. UCC27714 qu13_lusby6.gif

Maximum LO Drive Current (ILO_DR):

Equation 13. UCC27714 qu14_lusby6.gif

Maximum LO Sink Current (ILO_SK):

Equation 14. UCC27714 qu15_lusby6.gif

9.2.2.6 Selecting Bootstrap Diode

A fast recovery diode should be chosen to avoid charge is taken away from the bootstrap capacitor. Thus, a fast reverse recovery time tRR, low forward voltage VF and low junction capacitance is recommended.

Suggested parts include MURA160T3G and BYG20J.

9.2.2.7 Estimate the UCC27714 Power Losses (PUCC27714)

The power losses of UCC27714 (PUCC27714) are estimated by calculating losses from several components:

The static power losses due to quiescent current (IQDD, IQBS) are calculated in Equation 15:

Equation 15. UCC27714 Equation_staticIloss.gif

Static losses due to leakage current (IBL) are calculated from the HB high-voltage node as shown in Equation 16:

Equation 16. UCC27714 Equation_Ileakageloss.gif

Dynamic losses incurred due to the gate charge while driving the FETs Q1 and Q2 are calculated Equation 17. Please note that this component typically dominates over the dynamic losses related to the internal VDD & VHB switching logic circuitry in UCC27714.

Equation 17. UCC27714 qu_dynlossq1q2.gif

Equation 18 calculates dynamic losses during the operation of the level shifter at HO turn-off edge. QP, typically 0.5 nC, is the charge absorbed by the level shifter during operation at each edge. Please note that if high-voltage switching occurs during HO turn-on as well (as in the case of ZVS topologies), then the power loss due to this component must be effectively doubled.

Equation 18. UCC27714 Equation_dynlossHOturnEdge.gif

The total power losses are calculated in Equation 19:

Equation 19. UCC27714 Equation14.gif

For the conditions, VDD=VBS=15V, VHB = VHS + VBS = 400V, HO On-state Duty cycle D = 50%, QG = 87nC, fSW = 100kHz, the total power loss in UCC27714 driver for a ZVS power supply topology can be estimated as follows, assuming no external gate drive resistors are used in the design:

Equation 20. UCC27714 Equation15.gif

When external resistors are used in the gate drive circuit, a portion of this power loss is incurred on these external resistors and the power loss in UCC27714 will be lower, allowing the device to run at lower temperatures.

9.2.2.8 Application Example Schematic Note

In the application example schematic there are 10-kΩ resistors across the gate and source terminals of FET Q1 and Q2.  These resistors are placed across these nodes to ensure FETs Q1 and Q2 are not turned on if the UCC27714 is not in place or properly soldered to the circuit board or if UCC27714 is in an unbiased state.

9.2.3 Application Curves

Figure 56 and Figure 57 show the measured LI to LO turn-on and turn-off delay of one UCC27714 device. Channel 1 depicts VDD, Channel 2 LO and Channel 3 LI.

UCC27714 LILOVDDPropDelayLH.png Figure 56. LI to LO Turn-On Propagation Delay
UCC27714 LILOVDDProbDelayHL.png Figure 57. LI to LO Turn-Off Propagation Delay

Figure 58 and Figure 59 show the measured HI to HO turn-on and turn-off delay of one UCC27714 device. Channel 1 depicts HI, Channel 2 LO, Channel 3 HO and Channel 4 VDD.

NOTE

HO was measured with a 1:20 differential probe.

UCC27714 HOHILOPropDelayLH.png Figure 58. HI to HO Turn-On Propagation Delay
UCC27714 HOHILOPropDelayHL.png Figure 59. HI to HO Turn-Off Propagation Delay