ZHCSOI0 September 2022 UCC21755-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | VCC-GND | 3 | 5.5 | V |
VDD | VDD-COM | 13 | 33 | V |
VEE | VEE-COM | -16 | 0 | V |
VMAX | VDD-VEE | 33 | V | |
IN+, IN-, RST/EN | Reference to GND, High level input voltage | 0.7xVCC | VCC | V |
Reference to GND, Low level input voltage | 0 | 0.3xVCC | V | |
AIN | Reference to COM | 0.6 | 4.5 | V |
tRST/EN | Minimum pulse width that reset the fault | 1000 | ns | |
TA | Ambient temperature | –40 | 125 | °C |
TJ | Junction temperature | –40 | 150 | °C |