SLUS352C January 1997 – December 2015 UC1846 , UC2846 , UC3846 , UC3847
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
DIL, SOIC NO. | PLCC, LCC NO. | NAME | ||
1 | 2 | C/S SS | I | Current limit/soft-start programming |
2 | 3 | VREF | O | 5.1-V reference voltage output |
3 | 4 | C/S – | I | Current sense comparator inverting input |
4 | 5 | C/S + | I | Current sense comparator non-inverting input |
5 | 7 | E/A + | I | Error amplifier inverting input |
6 | 8 | E/A – | I | Error amplifier inverting input |
7 | 9 | COMP | I/O | Error amplifier output and input to the PWM comparator |
8 | 10 | CT | I | Oscillator frequency programming capacitor pin |
9 | 12 | CR | I | Oscillator frequency programming resistor pin |
10 | 13 | Sync | I/O | Synchronization out from master controller or input of slave controller |
11 | 14 | A Out | O | PWM drive signal output A, Pin11 and P14 are complementary |
12 | 15 | GND | G | All signals are referenced to this node |
13 | 17 | VC | I | Bias supply input for output stage |
14 | 18 | B Out | O | PWM drive signal output B, Pin11 and P14 are complementary |
15 | 19 | VIN | I | Bias supply input |
16 | 20 | Shutdown | I | External shutdown signal input |
— | 1, 6, 11, 16 | N/C |