SLUS352C January 1997 – December 2015 UC1846 , UC2846 , UC3846 , UC3847
PRODUCTION DATA.
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The UCx846/7 family of control devices provides all of the necessary features to implement fixed frequency, current mode control schemes while maintaining a minimum external parts count. The superior performance of this technique can be measured in improved line regulation, enhanced load response characteristics, and a simpler, easier to design control loop. Topological advantages include inherent pulse-by-pulse current limiting capability, automatic symmetry correction for push-pull converters. Protection circuitry includes undervoltage lockout and programmable current limit in addition to soft-start capability. A shutdown function is also available which initiates either a complete shutdown with automatic restart or latch the supply off.
Table 1 shows the design parameters for this application.
DESIGN PARAMETER | TARGET VALUE |
---|---|
Typical efficiency | 85% |
Switching frequency | 880 kHz |
Pulse by pulse current limit threshold | 1 A |
This section details the design procedure based on the design requirements.
Output deadtime is determined by the external capacitor, CT, according to the formula:
where
For large values of RT: τd (μs ) ≈145CT (μF).
Oscillator frequency is approximated by the formula:
t = 0.2 ms/div | output response = 20 mV/div |