SLVS059T June 1976 – January 2015
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
This series of fixed-voltage integrated-circuit voltage regulators is designed for a wide range of applications. The applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation. Each of these regulators can deliver up to 500 mA of output current. The internal current-limiting and thermal-shutdown features of these regulators essentially make them immune to overload. In addition to use as fixed-voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents and also as the power-pass element in precision regulators.
These devices are available in fixed-output voltages. See the orderable part list for the desired output.