SLVS059T June 1976 – January 2015
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
This series of fixed-voltage integrated-circuit voltage regulators is designed for a wide range of applications. The applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation. Each of these regulators can deliver up to 500 mA of output current. The internal current-limiting and thermal-shutdown features of these regulators essentially make them immune to overload. In addition to use as fixed-voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents and also as the power-pass element in precision regulators.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
UA78Mxx | SOT-223 (3) | 6.50 mm x 3.50 mm |
TO-220 (3) | 10.16 mm x 8.82 mm | |
TO-252 (3) | 6.60 mm x 6.10 mm |