SCES638D October   2007  – June 2017 TXS0101

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Timing Requirements: V CCA = 1.8 V ± 0.15 V
    7. 6.7  Timing Requirements VCCA = 2.5 V ± 0.2 V
    8. 6.8  Timing Requirements: 3.3 V ± 0.3 V
    9. 6.9  Switching Characteristics: VCCA = 1.8 V ± 0.15 V
    10. 6.10 Switching Characteristics: VCCA = 2.5 V ± 0.2 V
    11. 6.11 Switching Characteristics: VCCA = 3.3 V ± 0.3 V
    12. 6.12 Typical Characteristics
  7. Parameter Measurement Information
    1. 7.1 Load Circuits
    2. 7.2 Voltage Waveforms
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Architecture
      2. 8.3.2 Input Driver Requirements
      3. 8.3.3 Power Up
      4. 8.3.4 Enable and Disable
      5. 8.3.5 Pullup or Pulldown Resistors on I/O Lines
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
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Power Supply Recommendations

The TXS0101 device uses two separate configurable power-supply rails, VCCA and VCCB. VCCB accepts any supply voltage from 2.3 V to 5.5 V and VCCA accepts any supply voltage from 1.65 V to 3.6 V as long as Vs is less than or equal to VCCB. The A port and B port are designed to track VCCA and VCCB respectively allowing for low voltage bidirectional translation between any of the 1.8 V, 2.5 V, 3.3 V, and 5 V voltage nodes.

The TXS0101 device does not require power sequencing between VCCA and VCCB during power-up so the power-supply rails can be ramped in any order. A VCCA value greater than or equal to VCCB (VCCA ≥ VCCB) does not damage the device, but during operation, VCCA must be less than or equal to VCCB (VCCA ≤ VCCB) at all times.

The output-enable (OE) input circuit is designed so that it is supplied by VCCA and when the (OE) input is low, all outputs are placed in the high-impedance state. To ensure the high-impedance state of the outputs during power up or power down, the OE input pin must be tied to GND through a pulldown resistor and must not be enabled until VCCA and VCCB are fully ramped and stable. The minimum value of the pulldown resistor to ground is determined by the current-sourcing capability of the driver.