ZHCS103Q March 2011 – March 2024 TUSB7320 , TUSB7340
PRODUCTION DATA
The Device Capabilities 2 Register indicates the device specific capabilities of the TUSB73X0.
PCI register offset: 94h
Register type: Read-only
Default value: 0000 0010h
Bit No. | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
Reset State | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit No. | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reset State | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 |
BIT | FIELD NAME | ACCESS | DESCRIPTION |
---|---|---|---|
31:5 | RSVD | r | Reserved. Returns zeros when read. |
4 | CPLT_TO_DIS_SUP | r | Completion Timeout Disable Supported. This bit is read only 1b indicating that the completion timeout disable mechanism is supported. |
3:0 | CPLT_TO_RANGES | r | Completion Timeout Ranges Supported. This field is read only 0000b indicating that completion timeout programming is not supported. |