ZHCSKM0J November 2009 – July 2021 TUSB1210
PRODUCTION DATA
Table 9-2 describes the power consumption depending on the use cases.
The typical power consumption is obtained in the nominal operating conditions and with the TUSB1210 standalone.
MODE | CONDITIONS | SUPPLY | TYPICAL CONSUMPTION | UNIT |
---|---|---|---|---|
OFF Mode | VBAT = 3.6 V, VDDIO = 1.8 V, VDD18 = 1.8 V, CS = 0 V | IVBAT | 8 | µA |
IVDDIO | 3 | |||
IVDD18 | 5 | |||
ITOTAL | 16 | |||
Suspend Mode | VBUS = 5 V, VBAT = 3.6 V, VDDIO = 1.8 V, No clock | IVBAT | 204 | µA |
IVDDIO | 3 | |||
IVDD18 | 3 | |||
ITOTAL | 210 | |||
HS USB Operation (Synchronous Mode) | VBAT = 3.6 V, VDDIO = 1.8 V, VDD18 = 1.8 V, active USB transfer | IVBAT | 24.6 | mA |
IVDDIO | 1.89 | |||
IVDD18 | 21.5 | |||
ITOTAL | 48 | |||
FS USB Operation (Synchronous Mode) | VBAT = 3.6 V, VDDIO = 1.8 V, active USB transfer | IVBAT | 25.8 | mA |
IVDDIO | 1.81 | |||
IVDD18 | 4.06 | |||
ITOTAL | 31.7 | |||
Reset Mode | RESETB = 0 V, VBUS = 5 V, VBAT = 3.6 V, VDDIO = 1.8 V, No clock | IVBAT | 237 | µA |
IVDDIO | 3 | |||
IVDD18 | 3 | |||
ITOTAL | 243 |