ZHCSMM7 April 2022 TUSB1004
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
USB Gen 2 Differential Receiver (CRX1p/n, CRX2p/n, SSTX1p/n, SSTX2p/n) | ||||||
V(RX-DIFF-PP) | Input differential peak-peak voltage swing linear dynamic range | AC-coupled differential peak-to-peak signal measured post CTLE through a reference channel | 1200 | mVpp | ||
V(RX-DC-CM) | Common-mode voltage bias in the receiver (DC) | 0 | V | |||
VRX_CM-INST | Max Instantaneous RX DC common mode voltage change under all operating conditions (OFF to ON, Disabled to USB, etc…) | Measured at non-device side of AC coupling capacitor with 200-kΩ load. | -300 | 500 | mV | |
R(RX-DIFF-DC) | Differential input impedance (DC) | Present after a GEN2 device is detected. | 72 | 90 | 120 | Ω |
R(RX-CM-DC) | Receiver DC common mode impedance | Present after a GEN2 device is detected. | 18 | 30 | Ω | |
Z(RX-HIGH-IMP-DC-POS) | Common-mode input impedance with termination disabled (DC) | Present when no
GEN2 device is detected on transmitter. Measured over the range of 0 – 500 mV with respect to GND. |
25 | kΩ | ||
V(SIGNAL-DET-DIFF-PP) | Input differential peak-to-peak signal detect assert level | At 10 Gbps, no input loss, PRBS7 pattern | 75 | mV | ||
V(RX-IDLE-DET-DIFF-PP) | Input differential peak-to-peak signal detect de-assert Level | At 10 Gbps, no input loss, PRBS7 pattern | 55 | mV | ||
V(RX-LFPS-DET-DIFF-PP) | Low frequency periodic signaling (LFPS) detect threshold | Below the minimum is squelched | 100 | 300 | mV | |
V(RX-CM-AC-P) | Peak RX AC common-mode voltage | Measured at package pin | 150 | mV | ||
C(RX) | RX input capacitance to GND | At 5 GHz; | 1 | pF | ||
RL(RX-DIFF) | Differential return Loss | 50 MHz – 1.25 GHz at 85 Ω; | -22 | dB | ||
5 GHz at 85 Ω; | -20 | dB | ||||
RL(RX-CM) | Common-mode return loss | 50 MHz – 5 GHz at 85 Ω; | -12 | dB | ||
EQ_SSTX15 | SSTX1->CTX1 Receiver equalization at 5 GHz | SSEQ1_SEL = 15; Gain at 5 GHz minus Gain at 10 MHz; | 13.6 | dB | ||
EQ_RX15 | CRX1 -> SSRX1 Receiver equalization at 5 GHz | CEQ1_SEL = 15; Gain at 5 GHz minus Gain at 10 MHz; | 12.7 | dB | ||
CAC-USB1 | Required external AC capacitor on SSTX1/2 | 75 | 265 | nF | ||
CAC-USB2 | Optional external AC capacitor on CRX1 and CRX2. | 297 | 363 | nF | ||
USB Gen 2 Differential Transmitter (CTX1p/n, CTX2p/n, SSRX1p/n, SSRX2p/n) | ||||||
VTX(DIFF-PP) | Transmitter dynamic differential voltage swing range. | EQ15; VID = 1Vpp; LINR_L3 | 1200 | mVpp | ||
VTX(RCV-DETECT) | Amount of voltage change allowed during receiver detection | 600 | mV | |||
VTX-CM-INST-ONOFF | Max Instantaneous TX DC common mode voltage change under operating condition: OFF to ON, ON to OFF, during Rx.Detect; Disconnect to U0, U2/U3 to Disconnect. | Measured single-ended at non-device side of AC coupling capacitor with 200-kΩ load. | -500 | 800 | mV | |
VTX(CM-IDLE-DELTA) | Transmitter idle common-mode voltage change while in U2/U3 and not actively transmitting LFPS | –300 | 600 | mV | ||
VTX(DC-CM) | Common-mode voltage bias in the transmitter (DC) | 0.5 | 0.76 | 1 | V | |
VTX(CM-AC-PP-ACTIVE) | Tx AC common-mode voltage active | Max mismatch from Txp + Txn for both time and amplitude | 100 | mVpp | ||
VTX(IDLE-DIFF-AC-PP) | AC electrical idle differential peak-to-peak output voltage | At package pins | 0 | 10 | mV | |
VTX(CM-DC-ACTIVE-IDLE-DELTA) | Absolute DC common-mode voltage between U1 and U0 | At package pin | 200 | mV | ||
RTX(DIFF) | Differential impedance of the driver | 80 | 90 | 120 | Ω | |
RTX(CM) | Common-mode impedance of the driver | Measured with respect to AC ground over 0–500 mV |
18 | 30 | Ω | |
VSSRX-LIMITED-VODL0 | SSRX differential peak-to-peak voltage when configured for limited redriver and LINR_L0 | TX_PRESHOOT_EN = 0; TX_DEEMPHASIS_EN = 0; | 750 | mVpp | ||
VSSRX-LIMITED-VODL1 | SSRX differential peak-to-peak voltage when configured for limited redriver and LINR_L1 | TX_PRESHOOT_EN = 0; TX_DEEMPHASIS_EN = 0; | 900 | mVpp | ||
VSSRX-LIMITED-VODL2 | SSRX differential peak-to-peak voltage when configured for limited redriver and LINR_L2 | TX_PRESHOOT_EN = 0; TX_DEEMPHASIS_EN = 0; | 1000 | mVpp | ||
VSSRX-LIMITED-VODL3 | SSRX differential peak-to-peak voltage when configured for limited redriver and LINR_L3 | TX_PRESHOOT_EN = 0; TX_DEEMPHASIS_EN = 0; | 1100 | mVpp | ||
VSSRX-DE-RATIO0 | SSRX de-emphasis when configured for limited redriver and de-emphasis enabled. | TX_PRESHOOT_EN = 0; TX_DEEMPHASIS_EN = 1; TX_DEEPHASIS = 2'b00; USB_SSRX_VOD = 2'b00 (LINR_L3); Refer to Figure 6-7 | -1.8 | dB | ||
VSSRX-DE-RATIO1 | SSRX de-emphasis when configured for limited redriver and de-emphasis enabled. | TX_PRESHOOT_EN = 0; TX_DEEMPHASIS_EN = 1; TX_DEEPHASIS = 2'b01; USB_SSRX_VOD = 2'b00 (LINR_L3); Refer to Figure 6-7 | -2.1 | dB | ||
VSSRX-DE-RATIO2 | SSRX de-emphasis when configured for limited redriver and de-emphasis enabled. | TX_PRESHOOT_EN = 0; TX_DEEMPHASIS_EN = 1; TX_DEEPHASIS = 2'b10; USB_SSRX_VOD = 2'b00 (LINR_L3); Refer to Figure 6-7 | -3.2 | dB | ||
VSSRX-DE-RATIO3 | SSRX de-emphasis when configured for limited redriver and de-emphasis enabled. | TX_PRESHOOT_EN = 0; TX_DEEMPHASIS_EN = 1; TX_DEEPHASIS = 2'b11; USB_SSRX_VOD = 2'b00 (LINR_L3); Refer to Figure 6-7 | -3.8 | dB | ||
VSSRX-PRESH-RATIO0 | SSRX pre-shoot level when configured for limited redriver and pre-shoot enabled. | TX_PRESHOOT_EN = 1; TX_DEEMPHASIS_EN = 0; TX_PRESHOOT = 2'b00; USB_SSRX_VOD = 2'b00 (LINR_L3); Refer to Figure 6-6 | 1.6 | dB | ||
VSSRX-PRESH-RATIO1 | SSRX pre-shoot level when configured for limited redriver and pre-shoot enabled. | TX_PRESHOOT_EN = 1; TX_DEEMPHASIS_EN = 0; TX_PRESHOOT = 2'b01; USB_SSRX_VOD = 2'b00 (LINR_L3); Refer to Figure 6-6 | 2.1 | dB | ||
VSSRX-PRESH-RATIO2 | SSRX pre-shoot level when configured for limited redriver and pre-shoot enabled. | TX_PRESHOOT_EN = 1; TX_DEEMPHASIS_EN = 0; TX_PRESHOOT = 2'b10; USB_SSRX_VOD = 2'b00 (LINR_L3); Refer to Figure 6-6 | 2.5 | dB | ||
VSSRX-PRESH-RATIO3 | SSRX pre-shoot level when configured for limited redriver and pre-shoot enabled. | TX_PRESHOOT_EN = 1; TX_DEEMPHASIS_EN = 0; TX_PRESHOOT = 2'b11; USB_SSRX_VOD = 2'b00 (LINR_L3); Refer to Figure 6-6 | 3.0 | dB | ||
ITX(SHORT) | TX short circuit current | TX± shorted to GND | 60 | mA | ||
CTX(PARASITIC) | TX input capacitance for return loss | At package pins, at 5 GHz | 1.25 | pF | ||
RLTX(DIFF) | Differential return loss | 50 MHz – 1.25 GHz at 85 Ω | -28 | dB | ||
RLTX(CM) | Common-mode return loss | 50 MHz – 5 GHz at 85 Ω | -12 | dB | ||
CTX-AC(COUPLING) | External required AC coupling capacitor | 75 | 265 | nF | ||
AC Characteristics | ||||||
Crosstalk_CRXTX | Differential crosstalk between CTX1/2 and CRX1/2 signal pairs | 85 Ω; At 5 GHz; SSEQ[1:0] = 0; CEQ[1:0] = 0; | -40 | dB | ||
CPLF-LINRL0 | Low-frequency -1dB compression point at LINR_L0 setting. | 20 MHz clock pattern; VID is 200 mV to 1200 mV in 10 mV steps; | 750 | mVpp | ||
CPHF-LINRL0 | High-frequency -1dB compression point at LINR_L0 setting. | 5 GHz clock pattern; VID is 200mV to 1200mV in 10mV steps; | 650 | mVpp | ||
CPLF-LINRL1 | Low-frequency -1dB compression point at LINR_L1 setting. | 20 MHz clock pattern; VID is 200 mV to 1200 mV in 10 mV steps; | 850 | mVpp | ||
CPHF-LINRL1 | High-frequency -1dB compression point at LINR_L1 setting. | 5 GHz clock pattern; VID is 200 mV to 1200 mV in 10 mV steps; | 750 | mVpp | ||
CPLF-LINRL2 | Low-frequency -1dB compression point at LINR_L2 setting. | 20 MHz clock pattern; VID is 200 mV to 1200 mV in 10 mV steps; | 950 | mVpp | ||
CPHF-LINRL2 | High-frequency -1dB compression point at LINR_L2 setting. | 5 GHz clock pattern; VID is 200 mV to 1200 mV in 10 mV steps; | 850 | mVpp | ||
CPLF-LINRL3 | Low-frequency -1dB compression point at LINR_L3 setting. | 20 MHz clock pattern; VID is 200 mV to 1200 mV in 10mV steps; | 1050 | mVpp | ||
CPHF-LINRL3 | High-frequency -1dB compression point at LINR_L3 setting. | 5 GHz clock pattern; VID is 200 mV to 1200 mV in 10 mV steps; | 900 | mVpp | ||
fLF | Low frequency cutoff | 200 mVPP< VID < 1200 mVPP | 20 | 50 | kHz | |
tTX_DJ_SSTX2-CTX2 | TX output deterministic residual jitter SSTX2-> CTX2. | Optimal EQ
setting; 12-in prechannel (SDD21 = -11.2 dB); 1.6-in post channel (SDD21 = -1.8 dB); PRBS7; 10 Gbps |
.05 | UI | ||
tTX_DJ_SSTX1-CTX1 | TX output deterministic residual jitter SSTX1-> CTX1. | Optimal EQ
setting; 12-in prechannel (SDD21 = -11.2 dB); 1.6-in post channel (SDD21 = -1.8 dB); PRBS7; 10 Gbps |
.05 | UI |