ZHCSNJ6B April 2021 – March 2023 TSER953
PRODUCTION DATA
The TSER953 supports an internal pattern generation feature to provide a simple way to generate video test patterns for the CSI-2 transmitter outputs. Two types of patterns are supported: Reference color bar patterns and fixed color patterns accessed by the pattern generator page 0 in the indirect register set. See Section 7.7.133 for more information on internal registers. Analog LaunchPadTM (ALP) software can be used to generate PATGEN with a graphical user interface.