4 修订历史记录
Changes from A Revision (May 2018) to B Revision
Changes from * Revision (March 2018) to A Revision
- 将 TS5USBC410 的 OVP 最大值从 16V 更改成了 20VGo
- 将 TS5USBC412 的 OVP 最大值从 20V 更改成了 24VGo
- Changed Changed Icc (typ) active power from 10µA to 9µAGo
- Changed Changed Icc (typ) active current in OVP condition from 15µA to 10µAGo
- Changed RON(FLAT) typ from 0.07 to 0.1 Go
- Changed VCLAMP_T typ changed from 60ns to 70nsGo
- Changed CON min from 1.4pF to 3.5pFGo
- Changed Changed TSWING typ from 0.45µs to 0.8µs. Also changed max from 1.2µs to 1.35µs.Go
- Changed Changed tON typ from 140µs to 84µs.Go
- Changed Changed tSK(P) typ from 9ps to 11ps. Go
- Changed Changed tPD typ from 130ps to 180ps.Go
- Changed From: 16 V/ 20 V To: 20 V / 24 V in Figure 17, Figure 18, and Figure 19Go