ZHCSBM1C September 2013 – March 2017 TS3USB3031
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage(3) | –0.3 | 5.5 | V | |
VI/O | Input/Output DC voltage(3) | –0.3 | 5.5 | V | |
IK | Input/Output port diode current (VI/O < 0) | –50 | mA | ||
VI | Digital input voltage (SEL0, SEL1) | –0.3 | 5.5 | ||
IIK | Digital logic input clamp current (VI < 0)(3) | –50 | mA | ||
II/O | Continuous switch DC output current (USB and MHL) | 60 | mA | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage | 2.5 | 4.3 | V |
VI/O (USB), VI/O (MHL) |
Analog voltage | 0 | 3.6 | V |
VI | Digital input voltage (SEL0, SEL1) | 0 | VCC | V |
TRAMP (VCC) | Power supply ramp time requirement (VCC) | 100 | 1000 | µs/V |
II/O, PEAK | Peak switch DC output current (1-ms duration pulse at <10% duty cycle) | 150 | mA | |
TA | Operating free-air temperature | –40 | 85 | ºC |
THERMAL METRIC(1) | TS3USB3031 | UNIT | |
---|---|---|---|
RMG (VQFN) | |||
12 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 160.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 95.5 | °C/W |
RθJB | Junction-to-board thermal resistance | 91.2 | °C/W |
ψJT | Junction-to-top characterization parameter | 7.4 | °C/W |
ψJB | Junction-to-board characterization parameter | 91.2 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
MHL SWITCH | |||||||
RON | ON-state resistance | VCC = 2.5 V, VI/O = 1.5V, ION = –8 mA (see Figure 9) | 5.5 | 7 | Ω | ||
ΔRON | ON-state resistance match between + and – paths |
VCC = 2.5 V, VI/O = 1.5 V, ION = –8 mA | 0.1 | Ω | |||
RON (FLAT) | ON-state resistance flatness | VCC = 2.5 V, VI/O = 1.5 V to 3.3 V, ION = –8 mA | 1 | Ω | |||
IOZ | OFF leakage current | VCC = 4.3 V, Switch OFF, VMHL+/MHL– = 1.5 V to 3.3 V, VD+/D–= 0 V (see Figure 10) | –2 | 2 | µA | ||
IOFF | Power-off leakage current | VCC = 0 V, Power off, VMHL+/MHL– = 1.5 V to 3.3 V, VD+/D–= NC | –10 | 10 | µA | ||
ION | ON leakage current | VCC = 4.3 V, Switch ON, VMHL+/MHL– = 1.5 V to 3.3 V, VD+/D–= NC | –2 | 2 | µA | ||
USB SWITCH (USB1 and USB2) | |||||||
RON | ON-state resistance | VCC = 2.5 V, VI/O = 0.4 V, ION = –8 mA (see Figure 9) | 4.5 | 6 | Ω | ||
ΔRON | ON-state resistance match between + and – paths |
VCC = 2.5 V, VI/O = 0.4 V, ION = –8 mA | 0.1 | Ω | |||
RON (FLAT) | ON-state resistance flatness | VCC = 2.5 V, VI/O = 0 V to 0.4 V, ION = –8 mA | 1 | Ω | |||
IOZ | OFF leakage current | VCC = 4.3 V, Switch OFF, VUSB+/USB– = 0 V to 0.4 V, VD+/D–= 0 V (see Figure 10) | –2 | 2 | µA | ||
IOFF | Power-off leakage current | VCC = 0 V, Switch ON or OFF, VUSB+/USB– = 0 V to 0.4 V, VD+/D–= NC |
–10 | 10 | µA | ||
ION | ON leakage current | VCC = 4.3 V, Switch ON, VUSB+/USB– = 0 V to 0.4 V, VD+/D–= NC | –2 | 2 | µA | ||
DIGITAL CONTROL INPUTS (SEL) | |||||||
VIH | Input logic high | VCC = 2.5 V to 4.3 V | 1.3 | V | |||
VIL | Input logic low | VCC = 2.5 V to 4.3 V | 0.6 | V | |||
IIN | Input leakage current | VCC = 4.3 V, VI/O = 0 V to 3.6 V, VIN = 0 V to 4.3 V | –10 | 10 | µA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tpd | Propagation delay | RL = 50 Ω, CL = 5 pF, VCC = 2.5 V to 4.3 V, VI/O(USB) = 0.4 V, VI/O(MHL) = 3.3 V |
50 | ps | |||
tswitch | Switching time between USB/MHL channels in active modes | RL = 50 Ω, CL = 5 pF, VCC = 2.5 V to 4.3 V, VI/O(USB) = 0.4 V, VI/O(MHL) = 3.3 V |
400 | ns | |||
tON | Switch turnon time (from disabled to active mode) | RL = 50 Ω, CL = 5 pF, VCC = 2.5 V to 4.3 V, VI/O(USB) = 0.4 V, VI/O(MHL) = 3.3 V |
100 | µs | |||
tOFF | Switch turnoff time (from active to disabled mode) | RL = 50 Ω, CL = 5 pF, VCC = 2.5 V to 4.3 V, VI/O(USB) = 0.4 V, VI/O(MHL) = 3.3 V |
100 | µs | |||
CON(MHL) | MHL path, ON capacitance | VCC = 3.3 V, VI/O = 0 V or 3.3 V, f = 240 MHz, Switch ON | 1.3 | pF | |||
CON(USB) | USB1 and USB2 paths, ON capacitance | VCC = 3.3 V, VI/O = 0 V or 3.3 V, f = 240 MHz, Switch ON | 1 | pF | |||
COFF(MHL) | MHL path, OFF capacitance | VCC = 3.3 V, VI/O = 0 V or 3.3 V, f = 240 MHz, Switch OFF | 1 | pF | |||
COFF(USB) | USB1 and USB2 paths, OFF capacitance | VCC = 3.3 V, VI/O = 0 V or 3.3 V, f = 240 MHz, Switch OFF | 0.8 | pF | |||
CI | Digital input capacitance | VCC = 3.3 V, VI = 0 V or 2 V | 2.2 | pF | |||
OISO (MHL) | MHL path, OFF isolation | VS = –10 dBm, VDC_BIAS = 2.4 V, RT = 50 Ω, f = 240 MHz (see Figure 11), Switch OFF | –38 | dB | |||
OISO (USB) | USB path, OFF isolation | VS = –10 dBm, VDC_BIAS = 0.2 V RT = 50 Ω, f = 240 MHz (see Figure 11), Switch OFF | –38 | dB | |||
XTALK (MHL) | MHL channel crosstalk | VS = –10 dBm, VDC_BIAS = 2.4 V, RT = 50 Ω, f = 240 MHz (see Figure 12), Switch ON | –41 | dB | |||
XTALK (USB) | USB channel crosstalk | VS = –10 dBm, VDC_BIAS = 0.2 V, RT = 50 Ω, f = 240 MHz (see Figure 12), Switch ON | –38 | dB | |||
BW(MHL) | MHL path, –3-dB bandwidth | VCC = 2.5 V to 4.3 V, RL = 50 Ω (see Figure 13), Switch ON | 6.5 | GHz | |||
BW(USB) | USB path, –3-dB bandwidth | VCC = 2.5 V to 4.3 V, RL = 50Ω (See Figure 13), Switch ON | 6.5 | GHz | |||
SUPPLY | |||||||
VCC | Power supply voltage | 2.5 | 4.3 | V | |||
ICC | Positive supply current | VCC = 4.3 V, VIN = VCC or GND, VI/O = 0 V, Switch ON or OFF |
28 | 40 | µA |