SCDS300E July   2010  – June 2020 TS3USB221A-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Block Diagram
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Dynamic Electrical Characteristics: VCC = 3.3 V
    7. 6.7  Dynamic Electrical Characteristics: VCC = 2.5 V
    8. 6.8  Switching Characteristics: VCC = 3.3 V
    9. 6.9  Switching Characteristics: VCC = 2.5 V
    10. 6.10 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Low Power Mode
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
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Community Resource
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Switching Characteristics: VCC = 3.3 V

over operating range, TA = –40°C to 125°C, VCC = 3.3 V ±10%, GND = 0 V
PARAMETER MIN TYP(1) MAX UNIT
tpd Propagation delay(2)(3) 0.25 ns
tON Line enable time S to D, nD 30 ns
OE to D, nD 17
tOFF Line disable time S to D, nD 12 ns
OE to D, nD 10
tSK(O) Output skew between center port to any other port(2) 0.1 0.2 ns
tSK(P) Skew between opposite transitions of the same output (tPHL– tPLH)(2) 0.1 0.2 ns
For Max or Min conditions, use the appropriate value specified under Dynamic Electrical Characteristics: VCC = 3.3 V for the applicable device type.
Specified by design
The bus switch contributes no propagational delay other than the RC delay of the on resistance of the switch and the load capacitance. The time constant for the switch alone is of the order of 0.25 ns for 10-pF load. Since this time constant is much smaller than the rise and fall times of typical driving signals, it adds very little propagational delay to the system. Propagational delay of the bus switch, when used in a system, is determined by the driving circuit on the driving side of the switch and its interactions with the load on the driven side.